Search
Last Update August 2026
PointMax I/O System Specifications
Inclusive Language Notice
Summary of Changes
Catalog Numbers
Terminology
Components and Accessories Compatibility
PointMax I/O System Overview
EtherNet/IP Adapters
5034-AENTR and 5034-AENTRXT Adapters
5034-AENTR and 5034-AENTRXT Adapters
Environmental Specifications and Certifications
Environmental Specifications and Certifications
Mounting Bases
5034-MB and 5034-MBXT Mounting Bases
5034-MB and 5034-MBXT Mounting Bases
5034-MBSA and 5034-MBSAXT Mounting Bases with SA Power
5034-MBSA and 5034-MBSAXT Mounting Bases with SA Power
Environmental Specifications and Certifications
Environmental Specifications and Certifications
Digital I/O Modules
5034-IA8 and 5034-IA8XT Digital 8 AC Input Modules
5034-IA8 and 5034-IA8XT Digital 8 AC Input Modules
5034-IB16 and 5034-IB16XT Digital 16 Input Modules
5034-IB16 and 5034-IB16XT Digital 16 Input Modules
5034-IB8 and 5034-IB8XT Digital 8 Input Modules
5034-IB8 and 5034-IB8XT Digital 8 Input Modules
5034-OA4 and 5034-OA4XT Digital 4 AC Output Modules
5034-OA4 and 5034-OA4XT Digital 4 AC Output Modules
5034-OB16 and 5034-OB16XT Digital 16 Output Modules
5034-OB16 and 5034-OB16XT Digital 16 Output Modules
5034-OB8 and 5034-OB8XT Digital 8 Output Modules
5034-OB8 and 5034-OB8XT Digital 8 Output Modules
5034-OB4 and 5034-OB4XT Digital 4 Output 2 A Modules
5034-OB4 and 5034-OB4XT Digital 4 Output 2 A Modules
5034-OW4I and 5034-OW4IXT Relay 4 Output Isolated 2 A Modules
5034-OW4I and 5034-OW4IXT Relay 4 Output Isolated 2 A Modules
5034-UB8 and 5034-UB8XT Digital 8 Input/Output Modules
5034-UB8 and 5034-UB8XT Digital 8 Input/Output Modules
5034-UB8F and 5034-UB8FXT Fast Digital 8 Input/Output Modules
5034-UB8F and 5034-UB8FXT Fast Digital 8 Input/Output Modules
Environmental Specifications and Certifications
Environmental Specifications and Certifications
Safety Digital I/O Modules
5034-IB8S and 5034-IB8SXT Safety Digital 8 Input Modules
5034-IB8S and 5034-IB8SXT Safety Digital 8 Input Modules
5034-OB8S and 5034-OB8SXT Safety Digital 8 Output Modules
5034-OB8S and 5034-OB8SXT Safety Digital 8 Output Modules
Environmental Specifications and Certifications
Environmental Specifications and Certifications
Analog I/O Modules
5034-IF8C and 5034-IF8CXT Analog 8 Input Current Modules
5034-IF8C and 5034-IF8CXT Analog 8 Input Current Modules
5034-IF8V and 5034-IF8VXT Analog 8 Input Voltage Modules
5034-IF8V and 5034-IF8VXT Analog 8 Input Voltage Modules
5034-IF4 and 5034-IF4XT Analog 4 Input Modules
5034-IF4 and 5034-IF4XT Analog 4 Input Modules
5034-IF4IH and 5034-IF4IHXT Analog 4 Input Isolated HART Modules
5034-IF4IH and 5034-IF4IHXT Analog 4 Input Isolated HART Modules
5034-IRT4I and 5034-IRT4IXT Analog 4 Input Isolated RTD/TC Modules
5034-IRT4I and 5034-IRT4IXT Analog 4 Input Isolated RTD/TC Modules
5034-OF4 and 5034-OF4XT Analog 4 Output Modules
5034-OF4 and 5034-OF4XT Analog 4 Output Modules
5034-OF4IH and 5034-OF4IHXT Analog 4 Output Isolated HART Modules
5034-OF4IH and 5034-OF4IHXT Analog 4 Output Isolated HART Modules
Environmental Specifications and Certifications
Environmental Specifications and Certifications
Specialty I/O Module
5034-IOL4 and 5034-IOL4XT IO-Link Master 4-channel Module
5034-IOL4 and 5034-IOL4XT IO-Link Master 4-channel Module
5034-SERIAL and 5034-SERIALXT Serial RS-232/RS-422/RS-485 1 Channel Module
5034-SERIAL and 5034-SERIALXT Serial RS-232/RS-422/RS-485 1 Channel Module
5034-ENC and 5034-ENCXT HSC/SSI Encoder 1 Channel Module
5034-ENC and 5034-ENCXT HSC/SSI Encoder 1 Channel Module
5034-STEPD and 5034-STEPDXT Dual Stepper Drive Module
5034-STEPD and 5034-STEPDXT Dual Stepper Drive Module
Environmental Specifications and Certifications
Environmental Specifications and Certifications
Expansion Power
5034-EXP and 5034-EXPXT Expansion Power MOD and SA
5034-EXP and 5034-EXPXT Expansion Power MOD and SA
Environmental Specifications and Certifications
Environmental Specifications and Certifications
Power Terminal Module
5034-MBPTM and 5034-MBPTMXT Power Terminal Module with Base
5034-MBPTM and 5034-MBPTMXT Power Terminal Module with Base
Environmental Specifications and Certifications
Environmental Specifications and Certifications
Removable Terminal Blocks
5034-RTB2 and 5034-RTB2S Removable Terminal Blocks
5034-RTB2 and 5034-RTB2S Removable Terminal Blocks
5034-RTB6 and 5034-RTB6S Removable Terminal Blocks
5034-RTB6 and 5034-RTB6S Removable Terminal Blocks
5034-RTB18 and 5034-RTB18S Removable Terminal Blocks
5034-RTB18 and 5034-RTB18S Removable Terminal Blocks
5034-RTB24S Removable Terminal Blocks
5034-RTB24S Removable Terminal Blocks
5034-RTBT and 5034-RTBTS Removable Terminal Blocks with CJC
5034-RTBT and 5034-RTBTS Removable Terminal Blocks with CJC
Environmental Specifications
Environmental Specifications
Wiring Specifications for Removable Terminal Blocks
Wiring Specifications for Removable Terminal Blocks
Accessories
5034-AENRTB-QTY5 and 5034-AENRTBS-QTY5 RTB for EtherNet/IP Adapter and Expansion Power
5034-AENRTB-QTY5 and 5034-AENRTBS-QTY5 RTB for EtherNet/IP Adapter and Expansion Power
5034-RTB2-QTY5 and 5034-RTB2S-QTY5 RTB for MBSA Mounting Base
5034-RTB2-QTY5 and 5034-RTB2S-QTY5 RTB for MBSA Mounting Base
5034-ECR-QTY5 End Cap
5034-ECR-QTY5 End Cap
5034-CM18 and 5034-CM24 Color Markers for Removable Terminal Blocks
5034-CM18 and 5034-CM24 Color Markers for Removable Terminal Blocks
5034-KEY-QTY5 Insertable Key for Removable Terminal Blocks
5034-KEY-QTY5 Insertable Key for Removable Terminal Blocks
5034-SHIELD-QTY5 Shield Clamp
5034-SHIELD-QTY5 Shield Clamp
5034-WIREHLD-QTY5 Wire Holder
5034-WIREHLD-QTY5 Wire Holder
5034-N Filler Module
5034-N Filler Module
Additional Resources
Trademarks