Analog I/O Modules

I/O Type
Catalog Number
Description
Analog Input
5034-IF8C, 5034-IF8CXT
Analog 8 input current
5034-IF8V, 5034-IF8VXT
Analog 8 input voltage
5034-IF4, 5034-IF4XT
Analog 4 input
5034-IF4IH, 5034-IF4IHXT
Analog 4 input isolated HART
5034-IRT4I, 5034-IRT4IXT
Analog 4 input isolated RTD/TC
Analog Output
5034-OF4, 5034-OF4XT
Analog 4 output
5034-OF4IH, 5034-OF4IHXT
Analog 4 output isolated HART
Environmental specifications and certifications for PointMax analog I/O modules are provided in Environmental Specifications and Certifications.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal