Specialty I/O Module

I/O Type
Catalog Number
Description
Encoder
5034-ENC, 5034-ENCXT
HSC/SSI encoder 1 channel
IO-Link Master
5034-IOL4, 5034-IOL4XT
IO-Link master 4-channel
Serial Interface
5034-SERIAL, 5034-SERIALXT
Serial RS-232/RS-422/RS-485 1 channel
Stepper
5034-STEPD, 5034-STEPDXT
Dual Stepper Drive
Environmental specifications and certifications for PointMax specialty I/O modules are provided in Environmental Specifications and Certifications.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal