Accessories
Catalog Number | Description |
|---|---|
5034-AENRTB-QTY5 5034-AENRTBS-QTY5 | 6-pin RTB (Qty. 5) for EtherNet/IP adapter and expansion
power |
5034-RTB2-QTY5 5034-RTB2S-QTY5 | 2-pin RTB (Qty. 5) for mounting base 15 mm (0.59 in.) with SA
power |
5034-ECR-QTY5 | I/O system end cap (Qty. 5) |
5034-CM18-IA8-QTY5, 5034-CM18-IB16-QTY5, 5034-CM18-OB16-QTY5,
5034-CM18-IB8-QTY5, 5034-CM18-IB8S-QTY5, 5034-CM18-OA4-QTY5,
5034-CM18-OB8-QTY5, 5034-CM18-OB4-QTY5, 5034-CM18-UB8-QTY5,
5034-CM18-IF4-QTY5, 5034-CM18-IF4IH-QTY5, 5034-CM18-OF4-QTY5,
5034-CM18-OF4IH-QTY5, 5034-CM18-IF8C-QTY5, 5034-CM18-IF8V-QTY5,
5034-CM18-IRT4I-QTY5, 5034-CM18-OW4I-QTY5, 5034-CM18-IOL4-QTY5,
5034-CM18-SERIAL-QTY5, 5034-CM18-ENC-QTY5, 5034-CM18-STEPD-QTY5,
5034-CM18-MBPTM-QTY5, 5034-CM24-IF8-QTY5, 5034-CM24-IB8-QTY5,
5034-CM24-UB8-QTY5 | Color markers for RTB (Qty. 5) |
5034-KEY-QTY5 | RTB insertable key (Qty. 5) |
5034-SHIELD-QTY5 | 1-wire shield clamp (Qty. 5) |
5034-WIREHLD-QTY5 | Wire or cable holder (Qty. 5) |
5034-N | Filler module |
Provide Feedback