Digital I/O Modules

I/O Type
Catalog Number
Description
AC Digital Input
5034-IA8, 5034-IA8XT
AC Digital 8 input
DC Digital Input
5034-IB16, 5034-IB16XT
Digital 16 input
5034-IB8, 5034-IB8XT
Digital 8 input
AC/DC Digital Output
5034-OA4, 5034-OA4XT
AC/DC Digital 4 output
DC Digital Output
5034-OB16, 5034-OB16XT
Digital 16 output
5034-OB8, 5034-OB8XT
Digital 8 output
5034-OB4, 5034-OB4XT
Digital 4 output 2 A
Relay Output
5034-OW4I, 5034-OW4IXT
Relay 4 output isolated 2 A
Configurable Input/Output
5034-UB8, 5034-UB8XT
Digital 8 input/output
5034-UB8F, 5034-UB8FXT
Fast digital 8 input/output
Environmental specifications and certifications for PointMax digital I/O modules are provided in Environmental Specifications and Certifications.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal