EtherNet/IP Adapters

Module Type
Catalog Number
Description
EtherNet/IP Adapter
5034-AENTR, 5034-AENTRXT
EtherNet/IP RJ45 adapter
Environmental specifications and certifications for PointMax EtherNet/IP adapter are provided in Environmental Specifications and Certifications.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal