Environmental Specifications and Certifications
The following tables provide the environmental specifications and certifications for
the PointMax EtherNet/IP adapters.
Attribute | 5034-AENTR | 5034-AENTRXT |
|---|---|---|
Temperature, operating | IEC 60068-2-1 (Test Ae, Operating Cold), IEC 60068-2-2 (Test Be, Operating Dry Heat), IEC 60068-2-14 (Test Nb, Operating Thermal Shock): -25 °C ≤ Ta ≤ +60 °C (-13 °F ≤ Ta ≤ +140 °F) for horizontal
orientation -25 °C ≤ Ta ≤ +55 °C (-13 °F ≤ Ta ≤ +131 °F) for other
orientations | |
Temperature, surrounding air, max | 60 °C (140 °F) | |
Temperature, nonoperating | IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry
Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal
Shock): -40…+85 °C (-40…+185 °F) | |
Relative humidity | IEC 60068-2-30 (Test Db, Unpackaged Damp Heat): 5…95% noncondensing | |
Conformal coated | No | Yes |
Corrosive Atmosphere ASTM B845-97 Method K Accelerated Test (20-Day Exposure) | Severity Level G3 (1) per ANSI/ISA 71.04–2013,
Airborne Contaminants—GasesSeverity Level CX (1) (2) per IEC 60721-3-3:2019,
Chemically Active Substances | — |
Corrosive Atmosphere
| — | Severity Level GX (3) (4) per ANSI/ISA 71.04–2013,
Airborne Contaminants—GasesSeverity Level CX (4) per IEC 60721-3-3:2019,
Chemically Active Substances |
Vibration | IEC 60068-2-6 (Test Fc, Operating): 5 g @ 10…500 Hz | |
Shock, operating | IEC 60068-2-27 (Test Ea, Unpackaged Shock): 30 g | |
Repetitive shock, operating | IEC 60068-2-27: 25 g, 6 ms duration, 1000 shocks in each ± direction in each
3 axis | |
Shock, nonoperating | IEC 60068-2-27 (Test Ea, Unpackaged Shock): 50 g | |
Emissions | IEC 61000-6-4: ETSI EN 300 330 | — |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges 8 kV air discharges ETSI EN 301 489-1: ETSI EN 301 489-3: 4 kV contact discharges 8 kV air discharges | IEC 61000-4-2: 6 kV contact discharges 8 kV air discharges |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine wave 80% AM from 80…6000 MHz ETSI EN 301 489-1: ETSI EN 301 489-3: 3V/m with 1 kHz sine wave 80% AM from 80…6000 MHz | IEC 61000-4-3: 10V/m with 1 kHz sine wave 80% AM from 80…6000 MHz |
EFT/B immunity | IEC 61000-4-4: ±3 kV @ 5 kHz on power ports ±3 kV @ 5 kHz on Ethernet ports ETSI EN 301 489-1: ETSI EN 301 489-3: ±0.5 kV @ 5 kHz on power ports | IEC 61000-4-4: ±3 kV @ 5 kHz on power ports ±3 kV @ 5 kHz on Ethernet ports |
Surge transient immunity | IEC 61000-4-5: ETSI EN 301 489-1: ETSI EN 301 489-3: ±1 kV line-line (DM) and ±2 kV line-earth (CM) on power
ports ±2 kV line-earth (CM) on Ethernet ports | IEC 61000-4-5: ±1 kV line-line (DM) and ±2 kV line-earth (CM) on power
ports ±2 kV line-earth (CM) on Ethernet ports |
Conducted RF immunity | IEC 61000-4-6: 10V rms with 1 kHz sine wave 80% AM from 150 kHz…80 MHz ETSI EN 301 489-1: ETSI EN 301 489-3: 3V rms with 1 kHz sine wave 80% AM from 150 kHz…80 MHz | IEC 61000-4-6: 10V rms with 1 kHz sine wave 80% AM from 150 kHz…80 MHz |
Voltage dips and variations | IEC 61000-4-29: 10 ms interruption on MP ports | |
(1) Dust caps must remain installed in unused ports at all
times during storage and operation for the product to meet
its corrosive atmosphere rating. The adapter and the
corresponding RTB must remain installed at all times, for
the product to maintain its corrosive atmosphere rating. (2) Up to 86.4 g/(m 2 .yr), mass loss of copper due
to corrosion.(3) Up to 2100 angstroms of film growth per 30 days of copper
and/or silver reactivity. (4) Dust caps must remain installed in unused ports at all
times during storage and operation for the product to meet
its corrosive atmosphere rating. The adapter and the
corresponding RTB must remain installed at all times, once
the factory packaging seal is broken, for the product to
maintain its corrosive atmosphere rating. | ||
Certification (1) | 5034-AENTR, 5034-AENTRXT |
|---|---|
c-UL-us | UL Listed Industrial Control Equipment, certified for US and
Canada. See UL File E322657. UL Listed for Class I, Division 2 Group A,B,C,D Hazardous
Locations, certified for U.S. and Canada. See UL File
E334470. |
UK and CE | UK Statutory Instrument 2016 No. 1091 and European Union
2014/30/EU EMC Directive, compliant with: EN 61326-1; Meas./Control/Lab., Industrial Requirements EN 61000-6-2; Industrial Immunity EN 61000-6-4; Industrial Emissions EN 61131-2; Programmable Controllers (Clause 8, Zone A &
B) ETSI EN 301 489-1 V2.2.3; EMC requirements for radio
equipment UK Statutory Instrument 2016 No. 1101 and European Union
2014/35/EU LVD, compliant with: EN 61010-2-201; Control Equipment Safety Requirements ETSI EN 301 489-3 V 2.3.2; EMC requirements for short range
devices UK Statutory Instrument 2012 No. 3032 and European Union
2011/65/EU RoHS, compliant with: EN IEC 63000; Technical documentation UK Statutory Instrument 2017 No. 1206 and European Union
2014/53/EU Radio Equipment Directive, compliant with: ETSI EN 300 330 V2.1.1; Radio requirements for short range
devices |
RCM | Australian Radiocommunications Act, compliant with: EN 61000-6-4; Industrial Emissions ETSI EN 301 489-1 V2.2.3; EMC requirements for radio
equipment ETSI EN 301 489-3 V2.3.2; EMC requirements for short range
devices ETSI EN 300 330 V2.1.1; Radio requirements for short range
devices |
Ex | UK Statutory Instrument 2016 No. 1107 and European Union
2014/34/EU ATEX Directive, compliant with: EN IEC 60079-0; General Requirements EN IEC 60079-7; Explosive Atmospheres, Protection "e" II 3 G Ex ec IIC T4 Gc UL 24 ATEX 3272X and UL24UKEX2997X |
IECEx | IECEx System, compliant with: IEC 60079-0; General Requirements IEC 60079-7; Explosive Atmospheres, Protection "e" II 3 G Ex ec IIC T4 Gc IECEx UL 24.0066X |
FCC | FCC Part 15B Class A |
KC | Korean Registration of Broadcasting and Communications
Equipment, compliant with: Article 58-2 of Radio Waves Act, Clause 4 |
Morocco | Arrêté ministériel n° 6404-15 du 1 er muharram 1437 Arrêté ministériel n° 6404-15 du 29 ramadan 1436 |
CCC | CNCA-C23-01 强制性产品认证实施规则 防爆电气 CNCA-C23-01 CCC Implementation Rule Explosion-Proof
Electrical Products 2025122309123247 |
ISED | ICES-001 |
EtherNet/IP | ODVA conformance tested to EtherNet/IP specifications |
NFC | Country-specific For a list of countries in which the product is certified for
NFC, see 5034-CT100. |
(1) When marked. See the Product Certifications website at
rok.auto/certifications for declarations of
conformity, certificates, and other certification
details. | |
Provide Feedback