Wiring Specifications for Removable Terminal Blocks
These wiring specifications apply to all PointMax removable terminal blocks –
5034-RTB2, 5034-RTB2S, 5034-RTB6, 5034-RTB6S, 5034-RTB18, 5034-RTB18S, 5034-RTB24S,
5034-RTBT, 5034-RTBTS.
Wire conductor and insulation rating must support a minimum temperature rating of 105
°C (221 °F). The tightening torque value for screw-type RTBs is 0.22…0.25 N•m
(1.95…2.21 lb•in.).
Wire Type | Wire Range |
|---|---|
Stranded and solid copper | 0.34…1.5 mm 2 (22…16 AWG) |
Screw RTB tightening torque: 0.22…0.25 N•m (1.95…2.21
lb•in) Recommended strip length: 10 ± 0.4 mm (± 0.016 in.) | |
Wire Type | Wire Range | Ferrule Length | Example |
|---|---|---|---|
Stranded copper | 0.5…1.5 mm 2 (20…16 AWG) | 10 mm (0.39 in.) (1) | |
Stranded copper | 0.34 mm 2 (22 AWG) | 8 mm (0.31 in.) (2) | |
Recommended crimper: Phoenix Contact Crimpfox 6, Weidmuller
PZ 6 Roto, and TE 539660-1 Recommended strip length: See ferrule manufacturer’s
recommendation. (1) DIN standard: 46228-4 (2) Non-DIN standard application | |||
Wire Type | Wire Range | Ferrule Length | Example |
|---|---|---|---|
Stranded copper | 0.5…1.5 mm 2 (20…16 AWG) | 10 mm (0.39 in.) (1) | |
Stranded copper | 0.34 mm 2 (22 AWG) | 7 mm (0.28 in.) (2) | |
Recommended crimper: Phoenix Contact Crimpfox 6, Weidmuller
PZ 6 Roto, and TE 539660-1 Recommended strip length: See ferrule manufacturer’s
recommendation. (1) DIN standard: 46228-4 (2) Non-DIN standard application | |||
Provide Feedback