Components and Accessories Compatibility
The following table lists the I/O modules and which MB, RTB, and color markers they
are compatible with.
Catalog Number | MB Supported | RTB Supported | Color Marker (5034-CM18) | Color Marker (5034-CM24) |
|---|---|---|---|---|
5034-IA8 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-IA8-QTY5 | – |
5034-IA8XT | 5034-MBXT, 5034-MBSAXT | 5034-RTB18, 5034-RTB18S | ||
5034-IB16 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-IB16-QTY5 | – |
5034-IB16XT | 5034-MBXT, 5034-MBSAXT | |||
5034-IB8 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S, 5034-RTB24S | 5034-CM18-IB8-QTY5 | 5034-CM24-IB8-QTY5 |
5034-IB8XT | 5034-MBXT, 5034-MBSAXT | |||
5034-OA4 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-OA4-QTY5 | – |
5034-OA4XT | 5034-MBXT, 5034-MBSAXT | 5034-RTB18, 5034-RTB18S | ||
5034-OB16 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-OB16-QTY5 | – |
5034-OB16XT | 5034-MBXT, 5034-MBSAXT | |||
5034-OB8 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-OB8-QTY5 | – |
5034-OB8XT | 5034-MBXT, 5034-MBSAXT | |||
5034-OB4 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-OB4-QTY5 | – |
5034-OB4XT | 5034-MBXT, 5034-MBSAXT | |||
5034-OW4I | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-OW4I-QTY5 | – |
5034-OW4IXT | 5034-MBXT, 5034-MBSAXT | |||
5034-UB8 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S, 5034-RTB24S | 5034-CM18-UB8-QTY5 | 5034-CM24-UB8-QTY5 |
5034-UB8XT | 5034-MBXT, 5034-MBSAXT | |||
5034-UB8F | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S, 5034-RTB24S | 5034-CM18-UB8-QTY5 | 5034-CM24-UB8-QTY5 |
5034-UB8FXT | 5034-MBXT, 5034-MBSAXT | |||
5034-IB8S | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-IB8S-QTY5 | – |
5034-IB8SXT | 5034-MBXT, 5034-MBSAXT | |||
5034-OB8S | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-OB8-QTY5 | – |
5034-OB8SXT | 5034-MBXT, 5034-MBSAXT | |||
5034-IF8C | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S, 5034-RTB24S | 5034-CM18-IF8C-QTY5 | 5034-CM24-IF8-QTY5 |
5034-IF8CXT | 5034-MBXT, 5034-MBSAXT | |||
5034-IF8V | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S, 5034-RTB24S | 5034-CM18-IF8V-QTY5 | 5034-CM24-IF8-QTY5 |
5034-IF8VXT | 5034-MBXT, 5034-MBSAXT | |||
5034-IF4 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-IF4-QTY5 | – |
5034-IF4XT | 5034-MBXT, 5034-MBSAXT | |||
5034-IF4IH | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-IF4IH-QTY5 | – |
5034-IF4IHXT | 5034-MBXT, 5034-MBSAXT | |||
5034-IRT4I | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S, 5034-RTBT, 5034-RTBTS | 5034-CM18-IRT4I-QTY5 | – |
5034-IRT4IXT | 5034-MBXT, 5034-MBSAXT | |||
5034-OF4 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-OF4-QTY5 | – |
5034-OF4XT | 5034-MBXT, 5034-MBSAXT | |||
5034-OF4IH | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-OF4IH-QTY5 | – |
5034-OF4IHXT | 5034-MBXT, 5034-MBSAXT | |||
5034-IOL4 | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-IOL4-QTY5 | – |
5034-IOL4XT | 5034-MBXT, 5034-MBSAXT | |||
5034-SERIAL | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-SERIAL-QTY5 | – |
5034-SERIALXT | 5034-MBXT, 5034-MBSAXT | |||
5034-ENC | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-ENC-QTY5 | – |
5034-ENCXT | 5034-MBXT, 5034-MBSAXT | |||
5034-STEPD | 5034-MB, 5034-MBSA | 5034-RTB18, 5034-RTB18S | 5034-CM18-STEPD-QTY5 | |
5034-STEPDXT | 5034-MBXT, 5034-MBSAXT | |||
5034-MBPTM | – | 5034-RTB18, 5034-RTB18S | 5034-CM18-MBPTM-QTY5 | – |
5034-MBPTMXT |
Provide Feedback