5034-IB8S and 5034-IB8SXT Safety Digital 8 Input Modules
For more examples of wiring diagrams for 5034-IB8S and 5034-IB8SXT that can be used
in functional safety applications, see the PointMax Digital I/O Modules User Manual,
publication 5034-UM002. The wiring configuration
affects the safety application level to which a PointMax safety I/O module is
suitable.
5034-IB8S and 5034-IB8SXT Wiring Diagram – 2-wire and 3-wire Sensor
Wiring

All test outputs support muting lamp outputs. |
5034-IB8S and 5034-IB8SXT Functional Block Diagram

Attribute | 5034-IB8S, 5034-IB8SXT |
|---|---|
On-state voltage range | 10…30V DC |
On-state current, min | 2.2 mA @ 10V DC |
On-state current, nom | 2.4 mA @ 24V DC |
On-state current, max | 2.5 mA @ 30V DC |
Off-state voltage, max | 5V DC |
Off-state current, max | 1.5 mA |
Input delay time Off-to-On, user-selectable filter time | 0 ms (Default), 2 ms, 5 ms, 10 ms, 20 ms, 50 ms |
Input delay time On-to-Off, user-selectable filter time | 0 ms (Default), 2 ms, 5 ms, 10 ms, 20 ms, 50 ms |
Safety class (1) | Up to and including Cat. 4 / PL e acc. to EN ISO 13849-1, SIL
3 acc. to IEC 61508 |
SRT | 7 ms @ RPI of 2 ms |
Test output current per point, max | 0.7 A |
Test output current per module, total | 2.8 A |
Test output pulse width, max | 0.7 ms |
Test output pulse period, typical | 512 ms |
Test output field capacitance, max | 100 nF |
Surge current per test output, max | 2.4 A for 50 ms, repeatable every 2 s The module current rating cannot exceed 5 A. |
Test output on-state voltage drop, max | 0.5V DC @ 0.7 A |
Test output off-state leakage current, max | 0.5 mA |
Test output off-state voltage, max | 5V DC |
Muting lamp fault threshold current, max | 6 mA |
Muting lamp fault threshold current, min | 1.8 mA |
Test output short to ground/overload protection | Yes (per point), 4 A typical |
Module over-temperature detection | Yes |
SA supply reverse voltage protection | Yes |
SA supply overvoltage protection, max | 60V DC |
(1) See the PointMax Digital I/O Modules User Manual,
publication 5034-UM002, for
Safety Application Suitability Levels and Safety Data for
safety modules. | |
Attribute | 5034-IB8S, 5034-IB8SXT |
|---|---|
Number of safety inputs | 8 |
Input type | IEC 61131-2 (Type 3), current sinking |
Number of Test outputs/Muting Lamp outputs | 4 |
Test output type | Sourcing |
SA power nominal operating supply voltage | 24V DC |
SA power operating voltage range | 18…30V DC |
SA power current, nom | 2.9 A |
SA power current, max | 2.9 A |
SA power current at no load | 19 mA @ 24V DC |
Power dissipation, max | 1.55 W |
Thermal dissipation, max | 5.29 BTU/hr |
Isolation voltage | 250V (continuous), Basic Insulation Type, System
to Field No isolation between SA power and input ports No isolation between individual inputs |
RIUP support | Yes |
CIP Sync | Yes, slave only ordinary clock |
Electronic keying | Electronic keying via programming software |
RTB key positions | 1, 4, 14 |
RTB supported | 5034-RTB18, 5034-RTB18S |
Wiring category (1) | 2 - Signal ports 2 - Power ports |
Wiring specification | See Wiring Specifications for Removable Terminal Blocks in
the PointMax I/O System Specifications Technical Data,
publication 5034-TD001 |
Indicators | 1 green/red module status indicator 1 green/red SA power status indicator 8 yellow/red I/O status indicators |
Dimensions (HxWxD), approx | 123.6 x 15.0 x 66.4 mm (4.87 x 0.59 x 2.61 in.) |
Weight, approx | 46.0 g (1.62 oz.) – 5034-IB8S 49.0 g (1.73 oz.) – 5034-IB8SXT |
Enclosure type | None (Open-style) |
North American temp code | T4 |
UKEX/ATEX temp code | T4 |
IECEx temp code | T4 |
(1) Use this Conductor Category information for planning
conductor routing. See the Industrial Automation Wiring and
Grounding Guidelines, publication 1770-4.1. Use this
Conductor Category information for planning conductor
routing as described in the appropriate System Level
Installation Manual. | |
Provide Feedback