- Product Selection
Product Selection
顯示
1
-
1
關於
0
結果

EtherNet/IP In-cabinet Solution 機櫃內解決方案
EtherNet/IP In-cabinet Solution 機櫃內解決方案是符合成本效益的閘道,可連接傳統硬接線元件,並實現無縫資料連線能力。

Stratix 4100 ETAP
Rockwell Automation 推出新一代 Stratix Ethernet/IP 測試存取點 - Stratix 4100,具備更高速度、媒體轉換功能,以及 DLR支援能力。
Stratix 5200 交換機
探索 Allen-Bradley® Stratix® 5200 管理型工業乙太網交換機的功能。這項解決方案靈活且適應性強,可用於廣泛的工業應用。這些交換機與 Studio 5000 Automation Engineering & Design Environment® 軟體進行了最佳化整合,從而簡化了設定與監控。先進的整合有助於您體驗更簡單的試營運和可操作的診斷系統。升級至 Stratix 5200 交換機,滿足您的所有工業需求。

Stratix 5800 High Performance
Our Stratix® 5800 managed industrial Ethernet switch offers gigabit performance in a flexible package. It comes in both fixed and modular designs supporting a wide variety of copper, fiber, and PoE expansion modules and is available with Layer 2 switching or Layer 3 routing firmware options to meet a diverse range of application needs.

1756CommModules
Our Bulletin 1756 Chassis-based communication modules help make connections and implement network-based access control for users, devices, and networks in the 1756 chassis.

EtherNet I/P 聯網產品
我們提供了 4000 多種自動化產品,可適用於各種應用。這些產品有的具有內建網路介面,有些則擁有選配的通訊模組。我們持續提供新的創新產品,進而擴展我們的 EtherNet/IP™ 產品組合。

1783 CIP Security Proxy
Our Bulletin 1783 CIP Security™ Proxy helps you provide security to your entire plant by working with EtherNet/IP™ compliant devices.

Stratix 5400 Industrial Ethernet Switches
Our Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing in a high-performance, all Gigabit platform.