Function Blocks
Use these function blocks to configure AADvance projects:
Alarms Management | |
|---|---|
LIM_ALRM | High/low limit alarm with hysteresis |
Boolean Operations | |
SR | Set dominant bistable |
RS | Reset dominant bistable |
R_TRIG | Rising edge detection |
F_TRIG | Falling edge detection |
Comparators | |
CTD | Full comparison function block |
Counters | |
CTU | Up counter |
CTD | Down counter |
CTUD | Up-down counter |
Data Manipulation | |
AVERAGE | Running average over N samples |
Process Control | |
DERIVATE | Differentiation of a real value according to time |
HYSTER | Boolean hysteresis on difference of reals |
INTEGRAL | Integration over time |
STACKINT | Stack of integer |
Signal Generation | |
BLINK | Blinking Boolean signal |
SIG_GEN | Signal generator |
Time Operations | |
TON | On-delay timing |
TOF | Off-delay timing |
TP | Pulse timing |
Call new function blocks from any language.
Provide Feedback