TON
Increase an internal timer up to a given value.
Arguments | ||
|---|---|---|
IN | BOOL | If rising edge, starts increasing internal timer If falling edge, stops and resets internal timer |
PT | TIME | Maximum programmed time |
Q | BOOL | If TRUE, programmed time is elapsed |
ET | TIME | Current elapsed time. Possible values range from 0ms to 1193h2m47s294ms. |
Timing diagram

Provide Feedback