Expansion modules

The 2085 expansion modules are attached to the right side of
Micro850
L50E and
Micro870
L70E controllers to extend their capabilities. The number of supported expansion modules varies with the controller type:
  • Micro850
    L50E controllers with less than 24 digital I/O points support up to four expansion I/O modules and up to 132 digital I/O points.
  • Micro850
    L50E controllers with 48 digital I/O points support up to four expansion I/O modules and up to 192 digital I/O points.
  • Micro870
    L70E controllers support up to eight expansion I/O modules if a power supply module is attached, and support up to 304 digital I/O points.
In
FactoryTalk Design Workbench
, you can configure whether to fault the controller if an expansion module is absent. To check if an expansion module is present, use the MODULE_INFO instruction.
The following image shows a
Micro870
L70E controller configuration with three expansion modules and a power supply module. The power supply module must be in slot 2, 3, 4, or 5.
Because the
Micro870
L70E expansion module does not have inputs or outputs, it uses a physical slot instead of a logical slot.
Micro870 L70E controller with expansion modules
Micro870 L70E controller with expansion modules
After adding an analog or digital expansion module to the controller:
  • Global variables are created in the controller project to support the additional I/O points.
  • The module's catalog and slot number are shown in
    Project Organizer
    . To open the expansion module's configuration page, in
    Project Organizer
    , go to
    I/O Configurations
    Expansion
    , and then double-click the expansion module.
2085 expansion modules
Model Number
Type
Description
2085-IF4
Multi-channel analog
4-channel 14-bit analog and current input module
2085-IF8
Multi-channel analog
8-channel 14-bit analog and current input module
2085-IRT4
Multi-channel analog
4-channel RTD and TC temperature module
2085-OF4
Multi-channel analog
4-channel 12-bit analog voltage and current output module
2085-IA8
Discrete I/O digital
8-channel 120V AC input module
2085-IM8
Discrete I/O digital
8-channel 240V AC input module
2085-IQ16
Discrete I/O digital
16-channel 24V DC sink/source input module
2085-IQ32T
Discrete I/O digital
32-channel 24V DC sink/source input module
2085-OA8
Discrete I/O digital
8-channel 120/240V AC output module
2085-OB16
Discrete I/O digital
16-channel DC source output module
2085-OV16
Discrete I/O digital
16-channel DC sink output module
2085-OW16
Discrete I/O digital
16-channel relay output module
2085-OW8
Discrete I/O digital
8-channel relay output module
2085-EP24VDC
Power supply
24V DC power supply module
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal