2085-IRT4 expansion module

2085-IRT4 is a 4-channel input expansion module. After adding a 2085-IRT4 expansion module:
  • Seven global variables are created in the controller project.
  • In
    Project Organizer
    , under
    Expansion
    , a
    2085-IRT4
    node is created.
  • The
    2085-IRT4
    page contains the following nodes. Select a node to view and configure the corresponding settings.
    • Overview
      : Displays the device image, catalog number, revision, product type, and slot number. Selecting
      Device definition
      opens a dialog to change the slot and revision, and configure whether to fault the controller when the expansion module is absent.
    • Variable
      : Lists the added variables with variable names and data types.
    • Channel <x>
      : Configures the settings on channel
      <x>
      , where
      x
      represents channels from 0 through 3.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal