Loading

Medium Voltage Motor Control Centers

Your critical applications rely on medium voltage motors for safe, repeatable operation in harsh industrial environments. To improve the protection and performance of your systems, choose our CENTERLINE® 1500 Motor Control Centers (MCCs). They are built tough with the capabilities you need to meet application demands.
Medium Voltage Motor Control Centers
Your critical applications rely on medium voltage motors for safe, repeatable operation in harsh industrial environments. To improve the protection and performance of your systems, choose our CENTERLINE® 1500 Motor Control Centers (MCCs). They are built tough with the capabilities you need to meet application demands.
Motor Control
    • Overview
    • NEMA Combination Contactors
    • NEMA Combination Contactors
    • IEC Contactors
    • IEC Contactors
    • NEMA Contactors
    • NEMA Contactors
    • Solid-State Contactors
    • Solid-State Contactors
    • Overview
    • 194E Load Switches
    • 194E Load Switches
    • 194L Control & Load Switches
    • 194L Control & Load Switches
    • 1592 Load Break Switches
    • 1592 Load Break Switches
    • 1503 Isolation Switch
    • 1503 Isolation Switch
    • Overview
    • General Purpose Enclosures
    • General Purpose Enclosures
    • Push Button Enclosures
    • Push Button Enclosures
    • Overview
    • CENTERLINE 2500 IEC
    • CENTERLINE 2500 IEC
    • CENTERLINE 2100 NEMA
    • CENTERLINE 2100 NEMA
    • IntelliCENTER Software
    • IntelliCENTER Software
    • IntelliCENTER Integration Unit
    • IntelliCENTER Integration Unit
  • Medium Voltage MCC
    • Overview
    • SMC-50 Solid State
    • SMC-50 Solid State
    • SMC-Flex
    • SMC-Flex
    • SMC-3
    • SMC-3
    • Starting Torque Controller
    • Starting Torque Controller
    • Overview
    • IEC One Gear
    • IEC One Gear
    • NEMA CENTERLINE 1500
    • NEMA CENTERLINE 1500
    • 1503 Reduced Voltage
    • 1503 Reduced Voltage
    • Overview
    • IEC Combination
    • IEC Combination
    • NEMA Combination
    • NEMA Combination
    • ArmorStart Distributed Motor Controllers
    • ArmorStart Distributed Motor Controllers
    • Enclosed Starters
    • Enclosed Starters
    • Enclosed Soft Starters
    • Enclosed Soft Starters
    • NEMA Manual Motor Starters
    • NEMA Manual Motor Starters
    • MCS Mounting System
    • MCS Mounting System
    • NEMA Pump Control Panels
    • NEMA Pump Control Panels
    • NEMA Full Voltage Starters
    • NEMA Full Voltage Starters
    • Open Type Starters
    • Open Type Starters
    • Vacuum Starters
    • Vacuum Starters
Main Image

CENTERLINE 1500 Medium Voltage MCCs

Our CENTERLINE® 1500 Medium Voltage Motor Control Centers (MCCs) are available in various control formats that include arc-resistant product designs. Controller options include full-voltage, reversing, reduced-voltage, solid-state reduced-voltage, multi-speed, and synchronous control. These controllers include load break switches that provide integrated intelligence and the lowest-cost solution for starting motor applications.


Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Allen-Bradley Chevron RightChevron Right
  5. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  6. Chevron LeftChevron Left Medium Voltage Motor Control Chevron RightChevron Right