Loading

NEMA Pump Control Panels

Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.

 

Popular Resources/Quicklinks
Enclosed NEMA Starter, Soft Starter & Drive Solutions Pump Control Panels Product Profile NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications Bulletin 592 Eutectic Alloy Overload Relay Specifications Technical Data

Overview

  • Offers Type 3R painted metal narrow enclosures or enclosures with extra space
  • Includes NEMA starter sizes 1...6 (7 and 8 available through MIC)
  • Includes service entrance rating
  • Offers option of eutectic or electronic overload relays
  • Includes factory-installed modifications
  • Offers field installed accessories

Additional Information

  • Enhancements to Industrial Control Panels — We offer a wide range of packaged components, from high-availability standard enclosed motor starters to full customized industrial control panels. Watch Jeff Kilburn, Rockwell Automation, share some of the latest enhancements that include snap-together wiring technology and custom solutions to meet the unique challenges of OEMs and end users.
  • Our Industrial Automation and Control solutions help you build the most efficient industrial automation system to meet your needs.

Product Selection


Specifications

Certifications

Bulletins 1232, 1232X, 1233, 1233X

  • cULus Listed — File No. E125316; Guide Nos. NKJH, NKJH7

Bulletins 1232V, 1233V

  • cULus Listed — File No. E54866; Guide No. NITW
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Enclosed NEMA Starter, Soft Starter & Drive Solutions Pump Control Panels Product Profile 500-PP012
NEMA Bulletin 300 Line Enclosed Contactor and Starter Specifications 300-TD004
Bulletin 592 Eutectic Alloy Overload Relay Specifications Technical Data 592-TD009
Bulletin 592 Heater Element Specifications Technical Data 592-TD010
Bulletin 1232 and 1233 Pump Panel Specifications Technical Data 1232-TD001
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical Data IC-TD002
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support