We offer a complete line of motor control products for your motor management systems. Our motor controllers meet the needs of many applications from low to medium voltage and conform to NEMA or IEC standards.
- Overview
- Products
Products
Showing
1
-
1
of
0
Results
IntelliCENTER Motor Control Center Software
Industrial motor control center software lets you see inside your MCC buckets with real-time diagnostics. Increase uptime, productivity and safety.
M100 Motor Starter
The M100 Motor Starter offers features for monitoring motor performance, such as current levels and voltage, enabling users to maintain optimal conditions and enhance efficiency in their systems.
FLEXLINE 3500 Motor Control Center | IEC 61439-2
FLEXLINE low voltage IEC motor control centers (MCCs). Built for industrial motor control, power distribution and switchgear needs. Meet IEC 61439 1 & 2
IEC Standard Contactors
Our Bulletin 100-C contactor line offers space-saving, high-performance design in 9...97 A contactors. These low power consumption contactors are designed to control motors and other loads.
IEC Large Contactors
Our Bulletin 100-E next generation contactors are available in 9…2650 A sizes, helping to reduce width and weight while saving panel space.
Bulletin 141 MCS Mounting System
Our Bulletin 141 Modular Control System (MCS) Mounting Systems provide several different mounting solutions for IEC load feeders.
NEMA Combination Contactors
Our NEMA Combination Contactors are available in either a disconnect switch or circuit breaker, mounted to a common device. Our products also have a variety of enclosures to suit various application needs.
Bulletin 100-K Miniature Contactors
Our Bulletin 100-K IEC Miniature Contactors are designed for commercial and light industrial applications where panel space is at a premium. These miniature devices, at 45 mm wide, are shallower and have fewer panel depth requirements than standard IEC contactors.
IEC Safety Contactors
Our Bulletin 100S/104S IEC Safety Contactors provide mechanically linked, or mirror contact, performance up to 750 A, which is required in feedback circuits for modern safety applications.
Bulletin 100Q-C Capacitor-Switching Contactors
Our Bulletin 100Q Capacitor-switching Contactors are designed to switch banks of capacitors. The front-mounted resistor elements limit severe high inrush currents. This reduces stress to the contactors and the capacitors. Our contactors are compact and economical and do not use air-core reactors.
Bulletin 300 AC Contactors
Our Bulletin 300 NEMA contactors and motor starters provide a space-saving and cost-effective alternative for applications that require NEMA-rated motor control.
Bulletin 400 Definite Purpose Contactors
Bulletin 400 Definite Purpose Contactors are compact in size, allowing space savings while still supplying you with a high-performance product.
Bulletin 500F Feed-through Wiring for Motor Loads
Our Bulletin 500F AC contactors (open type) are available in feed-through wiring construction from NEMA size 0…5. Line terminals are at the top of the device and load terminals at the bottom.
Bulletin 500 Top Wiring for Motor Loads
Our Bulletin 500 AC contactors are available in top-wiring construction from NEMA size 00...9. All power connections are at the top of the contactors can switch AC motor loads where overload protection is not required or is provided separately.
Vacuum Contactors
Our Bulletin 1102C/1104C and Bulletin 1502 NEMA Medium Voltage Vacuum Contactors provide motor control system reliability in harsh, dirty environments.
156C Solid-state Contactors
Our Bulletin 156-C Solid-state Contactors complement our line of Bulletin 700 solid-state relays to provide you with a complete line of solid-state solutions.
1503 Isolation Switch
Our Bulletin 1503 Isolation Switch is a non-load-break type switch that works with the 1502 vacuum contactor and the 1503HM isolation switch handle to isolate the power cell when the isolation switch handle is moved to the OFF position.
1592 Load Break Switches
Our Bulletin 1592 Medium Voltage Load Break Switches are available with fused and non-fused options and specialty medium voltage control options for feeder and mains.
598 General Purpose Enclosures
Our Bulletin 598 line of enclosures include general purpose, junction box, and replacement enclosures designed for both indoor and outdoor applications.
598 Pushbutton Enclosures
We offer push button enclosures in 1- thru 4-hole configurations designed for both indoor and outdoor applications.
CENTERLINE 2100 Low Voltage Motor Control Center
Increase productivity with a CENTERLINE 2100 NEMA motor control center. Our smart technology integrates a motor controller and power into a centralized package.
Cu-flex Flexible Copper Busbars
Save time with flexible busbars. Cu-flex copper busbars are ideal for building new or modifying existing motor control centers to switchboards.
IntelliCENTER Motor Control Center Software
Industrial motor control center software lets you see inside your MCC buckets with real-time diagnostics. Increase uptime, productivity and safety.
CENTERLINE 1500 Medium Voltage Motor Control Centers
Our MCC improves industrial automation efficiency for heavy industrial manufacturing and processing environments and meets UL 347 safety standards.