Loading

NEMA Contactors

Our motor-rated contactors are available from NEMA size 00…9, in open and enclosed design for full-voltage starting of AC motors. Our contactors can also be used for non-motor and lighting loads. We also offer a variety of NEMA contactors with marine certification for many marine and off-shore applications. We offer feeder-disconnect type lighting contactors for turning large blocks of lights on and off.
NEMA Contactors
Our motor-rated contactors are available from NEMA size 00…9, in open and enclosed design for full-voltage starting of AC motors. Our contactors can also be used for non-motor and lighting loads. We also offer a variety of NEMA contactors with marine certification for many marine and off-shore applications. We offer feeder-disconnect type lighting contactors for turning large blocks of lights on and off.
Motor Control Contactors
  • Combination Contactors
    • IEC Large Contactors
    • IEC Large Contactors
    • IEC Standard Contactors
    • IEC Standard Contactors
    • Miniature Contactors
    • Miniature Contactors
    • Safety Contactors
    • Safety Contactors
    • Capacitor Switching Contactors
    • Capacitor Switching Contactors
    • AC Contactors
    • AC Contactors
    • Definite Purpose Contactors
    • Definite Purpose Contactors
    • Feed Through Wiring for Motor Loads
    • Feed Through Wiring for Motor Loads
    • Top Wiring for Motor Loads
    • Top Wiring for Motor Loads
    • Vacuum Contactors
    • Vacuum Contactors
  • 156-C Solid-state Contactors
Main Image

NEMA AC/DC Contactors

Our Bulletin 300 NEMA contactors and motor starters provide a space-saving and cost-effective alternative for applications that require NEMA-rated motor control. Based on our IEC contactor design, these NEMA-rated products are compatible with a wide range of accessories and solid-state overload relays.

Product Details

Main Image

NEMA Definite Purpose Contactors 

Our Bulletin 400 Definite Purpose Contactors are compact in size, allowing space savings while still supplying you with a high-performance product. This line of contactors meets or exceeds electrical and mechanical requirements for definite-purpose devices.

Product Details

Main Image

NEMA Feed-through Wiring Contactors for Motor Loads

Our Bulletin 500F AC contactors (open type) are available in feed-through wiring construction from NEMA size 0…5. Line terminals are at the top of the device and load terminals at the bottom. You can use these contactors to switch AC motor loads where overload protection is not required or is provided separately. You can operate our contactors remotely using pilot devices, such as push buttons, selector switches, timers, relays, or temperature switches.

Product Details

Main Image

NEMA Top Wiring Contactors for Motor Loads

Our Bulletin 500 AC contactors are available in top-wiring construction from NEMA Size 00...9. All power connections are at the top of the contactors. Use our contactors to switch AC motor loads where overload protection is not required or is provided separately. You can operate these contactors remotely with pilot devices such as push buttons, selector switches, timers, relays, or temperature switches.

Product Details

Main Image

Vacuum Contactors

Our Bulletin 1102C/1104C and Bulletin 1502 NEMA Medium Voltage Vacuum Contactors provide motor control system reliability in harsh, dirty environments. Our vacuum technology provides particularly effective arc extinguishing above 600V when you use a compact, long-lasting contactor. Our vacuum contactors are mechanically and electrically interlocked to avoid the contactors to close simultaneously.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Contactors Chevron RightChevron Right
  6. Chevron LeftChevron Left NEMA Contactors Chevron RightChevron Right