Loading

OneGear Medium Voltage Soft Starters with SMC Flex

The OneGear™ product line is the next generation of medium voltage motor control specifically designed to meet a variety of global standards. OneGear products offer greater motor control center and power control center options for full voltage and solid-state reduced voltage applications while supporting operating voltages up to 15 kV.

Overview

  • Provides vacuum contactor and circuit breaker switching technology
  • Includes 1...15 kV class control and distribution equipment
  • Provides compartmentalized construction
  • Includes optional arc-resistant cabinet

Additional Information

Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.


Specifications

Certifications
  • IEC 62271-200 (formerly IEC60298), IEC 62271-1 (formerly IEC60694) & IEC 60470
  • EN 61000, EN 60204-11, GB 3906 (China) — pending
  • GOST 14693-90 (Russia) — pending
  • NBR 6979 & 10478 (Brazil) — pending
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
OneGear SMC Flex Controller Product Profile 7760-PP001
OneGear Medium Voltage SMC-50 Motor Controller (10…15 kV) Specifications 7760F-TD001
Medium Voltage SMC OEM Components – 10…15 kV Specifications 7703-TD001
OneGear Medium Voltage SMC-50 Motor Controller (10…15 kV) Installation Instructions 7760F-IN001
Medium Voltage OneGear SMC-50 Motor Controller (10…15 kV) User Manual 7760F-UM001
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support