Get started
The following steps provide a high-level overview of setting up
FactoryTalk Alarms and Events
as part of a network distributed application.Use the following steps to walk through the initial configuration of alarms and events for your system. For more details, refer to
FactoryTalk Alarms and Events
System Configuration Guide. - Plan system, install and activate softwareSet upFactoryTalk Alarms and Eventsas part of a network distributed application, held within aFactoryTalkNetwork Directory, and distributed across an automation system running on multiple computers.
- Set up device-based alarm monitoringSet up device-based alarm monitoring to obtain alarms fromStudio 5000controllers using built-in alarms or alarm instructions. With device-based alarm monitoring that are available with the Studio 5000 Logix Designer application, pre-built alarms or alarm instructions are configured and then downloaded into aStudio 5000controller. The controller detects alarm conditions and notifies alarms and events services of alarm states. Software components publish this information to a device server. From the device server, the information can be logged to a database and monitored from FactoryTalk View graphic displays.
- Set up server tag-based alarm monitoringSet up server tag-based alarm monitoring to obtain alarms from a data server. Software-based Tag Alarm and Event Servers monitor controller tags for alarm conditions through data servers and publish event information for display and logging. Tag-based alarm monitoring is used forStudio 5000controllers, PLC-5, and SLC 500 devices communicating throughRockwell AutomationDevice Servers (FactoryTalk Linx), or for third-party controllers communicating through OPC data servers.
- Set up OPC UA alarm monitoringSet up OPC UA alarm monitoring to obtain alarms from a third-party OPC UA server. The alarm data from the third-party devices is routed first to the OPC UA server, then toFactoryTalk LinxOPC UA Connector, and last toFactoryTalk Alarms and Events. The alarm information can be logged to a database and monitored from FactoryTalk View graphic displays.
- Set up graphic displaysMonitor and interact with device-based, server tag-based, and OPC UA alarms during runtime using alarm and event objects, embedded inFactoryTalk Viewgraphic displays. The alarm and event objects include the Alarm and Event Banner, Alarm and Event Summary, Alarm Status Explorer, Alarm and Event Log Viewer, and Automatic Diagnostic Event Summary. Once they are added toFactoryTalk Viewgraphic displays, operators and users can use them to interact with alarms and events at runtime.
- Monitor alarms during runtimeMonitor and interact with alarms and events during runtime with theFactoryTalk ViewSE Client. Monitor the graphic displays that host the Alarm and Event objects.
- Set up alarm history loggingUse the Alarm and Event Historian withSQL Serverinstalled on your network to log alarm history information to a database. An appropriate version ofSQL Serveris provided with bothFactoryTalk ViewandFactoryTalk Linx.
- (optional) Set up redundant alarms and eventsRedundancy provides operational resilience in the case of hardware or power failure. Device-based, server tag-based, and OPC UA alarms require different setup procedures.
Provide Feedback