Redundant OPC UA servers

For OPC UA alarm monitoring, you can configure redundancy using
FactoryTalk Linx
OPC UA Connector. The OPC UA Connector and
FactoryTalk Alarms and Events
are installed along with
FactoryTalk Services Platform
by default.
To set up redundancy for OPC UA servers
  1. On the primary server computer installed with
    FactoryTalk Linx
    OPC UA Connector and
    FactoryTalk Alarms and Events
    , set up OPC UA alarm monitoring.
  2. Install
    FactoryTalk Linx
    OPC UA Connector and
    FactoryTalk Alarms and Events
    on the secondary server computer.
  3. On the primary server computer, in
    FactoryTalk Linx
    OPC UA Connector, set up OPC UA server redundancy.
    For more detailed information, see
    FactoryTalk Linx
    OPC UA Connector Help.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal