Search
PointMax Digital I/O Modules
Standard Output Modules
Connections for Standard I/O Modules
Standard Output Module Operation
Module Data Quality Reporting
Configure Output State When Module is in Program Mode or Inhibited
Configure Output State in Communication Fault Mode
Data Echo
Time-scheduled Output Control
Time-scheduled Output Control with PWM (Scheduled PWM)
Field Power Loss Detection
No Load Detection
Short Circuit Detection/Protection
Isolated Relay Output
Fast Inductive Load Turn-off (Fast Demagnetization)
Pulse Width Modulation
Triggered Pulse Output
Logic Controlled Output
AC and DC Mode
Zero Voltage Crossing Synchronization
Provide Feedback
Have questions or feedback about this documentation? Please
submit your feedback here
.
Normal