FactoryTalk Resource and Status Help
FactoryTalk® Resource and Status is a FactoryTalk® Live Data server and communications service designed to deliver diagnostics and statistics information from:
- FactoryTalk runtime statistics
- Workstations Windows operating system and processes
- Ethernet Device status
Information can be accessed by tags after connecting to the FactoryTalk Resource and Status server. Use the FactoryTalk Resource and Status server to monitor software, Hardware, and network connections in your FactoryTalk system.
CONSEIL:
FactoryTalk Alarms and Events can be used to initiate HMI alarms using the diagnostic data delivered by the FactoryTalk Resource and Status service.
Fournir une réponse