Standard and Safety Controller Systems
Standard controllers include:.
Controller Type | Cat. No. |
|---|---|
ControlLogix® 5580 controllers | 1756-L81E, 1756-L82E, 1756-L83E, 1756‑L84E, 1756-L85E |
ControlLogix® 5580 controllers with conformal coating | 1756-L81EK, 1756-L82EK, 1756-L83EK, 1756‑L84EK, 1756-L85EK |
ControlLogix® 5580 No Stored Energy (NSE) controllers | 1756-L81E-NSE, 1756-L82E-NSE, 1756-L83E-NSE, 1756-L84E-NSE, 1756‑L85E‑NSE |
ControlLogix-XT™ 5580 controllers | 1756-L81EXT, 1756-L82EXT, 1756-L83EXT, 1756-L84EXT, 1756-L85EXT |
ControlLogix® 5580 Process controllers | 1756-L81EP, 1756-L83EP, 1756-L85EP |
Safety controllers include:.
Controller Type | Cat. No. |
|---|---|
GuardLogix® 5580 controllers | 1756-L81ES, 1756-L82ES, 1756-L83ES, 1756‑L84ES, 1756-L85ES, 1756-L8SP |
GuardLogix-XT™ 5580 controllers | 1756-L81EXTS, 1756-L82EXTS, 1756-L83EXTS, 1756-L84EXTS, 1756-L8XTSP |
GuardLogix® 5580 controllers with conformal coating | 1756-L81ESK, 1756-L82ESK, 1756-L83ESK, 1756-L84ESK, 1756-L8S |
Minimum Requirements
The controllers have these minimum requirements:
- ControlLogix®chassis, series C (series B chassis function within a derated temperature range)
- ControlLogix®power supply
- Studio 5000 Logix Designer®software, Linx-based communication software, andControlFLASH Plus®orControlFLASH™software
For compatible versions, see the Product Compatibility and Download Center (PCDC).
IMPORTANT:
- If safety components or safety logic are required for your application, then you must use anyGuardLogix®controller.
- GuardLogix®project editing requiresStudio 5000 Logix Designer®software, Professional, Full Edition, or a licensedGuardLogix®Safety Editor.
IMPORTANT:
ControlLogix-XT™
and GuardLogix-XT™
controllers are rated for extreme environmental conditions only when used properly with other system components that share the same extreme-environment ratings. The extreme-environment ratings of ControlLogix-XT™
and GuardLogix-XT™
controllers are nullified when used with other system components that do not share comparable attributes.EXAMPLE:
If the temperature rating found in the Technical Data publication for your GuardLogix-XT™
controller is 70 °C and you pair it with a ControlLogix®
chassis that is rated for 60 °C, the system is rated 60 °CTo make sure that your system is equipped for extreme environmental conditions, compare the corrosive atmosphere and temperature ratings in the Technical Data publication for each system component.
IMPORTANT:
When a
ControlLogix-XT™
or GuardLogix-XT™
controller is used as a replacement for a standard ControlLogix®
or GuardLogix®
controller, all functional and environmental requirements of the standard controller apply, except for the power output ratings.Provide Feedback