GuardLogix 5580 Controller Features
The following table lists the system, communication, and programming features that are available with
GuardLogix®
5580 controllers.Feature | 1756-L81ES, 1756-L81ESK, 1756-L81EXTS | 1756-L82ES, 1756-L82ESK, 1756-L82EXTS | 1756-L83ES, 1756-L83ESK, 1756-L83EXTS | 1756-L84ES, 1756-L84ESK, 1756-L84EXTS | 1756-L85ES (Supported by Logix Designer application version 36 or later) |
|---|---|---|---|---|---|
User Memory | 3 MB | 5 MB | 10 MB | 20 MB | 40 MB |
Safety Memory | 1.5 MB | 2.5 MB | 5 MB | 6 MB | 3 MB |
EtherNet/IP™ nodes supported (A node is an EtherNet/IP™ device that you add directly to the I/O configuration and counts toward the controller node limits.) | 100 | 175 | 250 | 250 | 300 |
Communication ports | 1 - USB port, 2.0 full-speed, Type B 1 - EtherNet/IP port: 10 Mbps, 100 Mbps, 1 Gbps link speeds | ||||
Communication options |
| ||||
Controller tasks |
| ||||
Integrated motion | Integrated motion is supported in standard task only.
| ||||
Programming languages |
| ||||
Integrated safety |
| ||||
Controller Features |
| ||||
Features Supported by GuardLogix 550 Controllers via the Safety Task
In the Logix Designer application, version 31 or later, the Safety task supports a subset of features that are supported in the standard task as listed in the following table.
Feature | Studio 5000 Logix Designer® , Version 31 or later | |
|---|---|---|
Safety Task | Standard Task | |
Add-on instructions | X | X |
Instruction-based alarms and events | — | X |
Tag-based alarms | — | X |
Controller logging | X | X |
Event tasks (While the safety task cannot be an Event task, standard Event tasks can be triggered with the use of the Event instruction in the safety task.) | — | X |
Function block diagrams (FBD) | — | X |
Integrated motion | X (Limited to the use of Drive Safety Instructions with Kinetix® 5700 ERS4 drives.) | X |
Analog motion | — | X |
Sercos motion | — | X |
Drive Safety Instructions | X | — |
Ladder Diagram (LD) | X | X |
Language switching | X | X |
License-based source protection | — | X |
Online import of program components | — | X |
Online export of program components | X | X |
Sequential function chart (SFC) routines | — | X |
Structured Text (ST) | — | X |
IMPORTANT:
Safety Consideration
GuardLogix®
5580 controllers can produce standard tags as unicast or multicast, but they can only produce safety tags as unicast. The controllers can consume safety tags as either unicast or multicast. When you configure a produced safety tag, you are only allowed to configure unicast connection options. Logix Designer application does not allow you to configure multicast connection options.
When you configure a consumed tag, you must consider the capabilities of the producer:
- If the producer in the I/O tree of this controller is aGuardLogix®5580 orCompact GuardLogix®5380 controller, and you are consuming a safety tag, you must configure the consumed tag to use unicast.
- If the producer in the I/O tree of this controller is aGuardLogix®5570 or 5560, or aCompact GuardLogix®5370, the safety consumed tag can be configured as either unicast or multicast.
- GuardLogix®5580 controllers do not produce safety tags toGuardLogix®5570 (firmware revision 30 or earlier) controllers in the same chassis, becauseGuardLogix®5580 controllers can only produce safety tags as unicast, andGuardLogix®5570 (firmware revision 30 or earlier) controllers cannot configure consumed tags as unicast. This restriction does not apply overEtherNet/IP™, as consumed tags can be configured for unicast.
Provide Feedback