ControlLogix 5580 Controller Features

The following table lists the system, communication, and programming features that are available with
ControlLogix®
5580 controllers.
Features
1756-L81E, 1756-L81EK, 1756-L81E-NSE, 1756‑L81EXT, 1756-L81EP
1756-L82E, 1756-L82EK, 1756-L82E-NSE, 1756‑L82EXT
1756-L83E, 1756-L83EK, 1756-L83E-NSE, 1756‑L83EXT, 1756-L83EP
1756-L84E, 1756‑L84EK, 1756‑L84E‑NSE, 1756‑L84EXT
1756-L85E, 1756-L85EK, 1756‑L85E-NSE, 1756-L85EXT, 1756‑L85EP
User Memory
3 MB
5 MB
10 MB
20 MB
40 MB
EtherNet/IP
nodes supported (A node is an
EtherNet/IP
device that you add directly to the I/O configuration and counts toward the controller node limits.)
60 nodes (Logix Designer application, version 29)
100 nodes (Logix Designer application, version 30 or later)
80 nodes (Logix Designer application, version 29)
175 nodes (Logix Designer application, version 30 or later)
100 nodes (Logix Designer application, versions 28 and 29)
250 nodes (Logix Designer application, version 30 or later)
150 nodes (Logix Designer application, version 29)
250 nodes (Logix Designer application, version 30 or later)
300 nodes (Logix Designer application, version 28 or later)
Communication ports
1 - USB port, 2.0 full-speed, Type B
1 -
EtherNet/IP
port: 10 Mbps, 100 Mbps, 1 Gbps link speeds
Communication options
  • EtherNet/IP
  • ControlNet®
  • DeviceNet®
  • DH+
  • Remote I/O
  • SynchLink
  • Third-party process and device networks
Controller tasks
  • 32 tasks
  • 1000 programs/task
  • Event tasks: all event triggers
Integrated motion
  • Integrated Motion on the
    EtherNet/IP
    network
  • Sercos interface (Logix Designer application version 31 or later)
  • Analog options (Logix Designer application version 31 or later.):
    • Encoder input
    • Linear displacement transducer (LDT) input
    • Serial Synchronous Input (SSI)
Programming languages
  • Ladder Diagram (LD)
  • Structured Text (ST)
  • Function Block Diagram (FBD)
  • Sequential Function Chart (SFC)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal