Secure Controller Systems

ControlLogix®
5580 controllers, firmware revision 32.011 or later, and
GuardLogix®
5580, firmware revision 37.011 or later, support IEC-62443-4-2 SL 1 requirements. For security features and system requirements, see Develop Secure Applications.

CIP Security

CIP Security
is a standard, open-source communication mechanism that helps to provide a secure data transport across an
EtherNet/IP
network.
CIP Security
lets
CIP
-connected devices authenticate each other before transmitting and receiving data.
CIP Security
 uses the following security properties to help devices protect themselves from malicious communication:
  • Device Identity and Authentication
  • Data Integrity and Authentication
  • Data Confidentiality
Rockwell Automation uses the following products to implement a
CIP Security
solution:
  • FactoryTalk® Policy Manager
    software (includes
    FactoryTalk®
    System Services)
  • FactoryTalk® Linx
    software (lets workstation software communicate securely using
    CIP Security
    )
  • Studio 5000 Logix Designer®
    application (This application required to interface with
    CIP Security
    -enabled Logix controllers. The minimum application version varies by controller product family.)
See the requirements for your products to verify the correct product versions for your solution.
For more information on
CIP Security
, for example, a list of
CIP Security
-capable products and publications that describe how to use the products, including limitations and considerations, see the following:
  • CIP Security with Rockwell Automation Products Application Technique, publication SECURE-AT001 (describes the
    CIP Security
    -capable products, minimum software versions and product firmware revisions, and publications that describe how to use the products)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal