Design the System
When you design a a system, there are several system components to consider for your application:
- I/O devices
- Motion control axes and drives
- Communication modules
- Controllers
- Chassis
- Power supplies
- Studio 5000 Logix Designer Application
In addition, safety systems also have components to consider:
- Safety Controller
- Safety Partner (for SIL 3/PLe applications)
- Safety I/O
- Safety Devices
For more information to design and select components for your system, see the following:
- 1756 ControlLogix Controllers Technical Data, publication 1756-TD001
- 1756 ControlLogix I/O Specifications Technical Data, publication 1756-TD002
- GuardLogix 5580 and Compact GuardLogix 5380 Controller Systems Safety Reference Manual, publication 1756-RM012
Provide Feedback