Security Compliance

The security compliance capability monitors an asset's security configurations for adherence to desired standards, enabling quickly identification of non-compliant assets and helping to mitigate potential security exposures.
The security posture check schedules monitor security-related configurations of Allen-Bradley Logix 5000 controllers, identifying controllers that do not meet defined security posture check rules. It tracks these security settings and periodically checks them against desired statuses to ensure compliance.
You can create security posture check rules and schedules for these Allen-Bradley Logix 5000 controller types:
  • ControlLogix 1756
  • CompactLogix 1768
  • CompactLogix 1769
  • CompactLogix 5069
  • FactoryTalk Logix Echo
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal