Loading

Fuse Holders

Fuse holders provide a safe and convenient means for installing Class CC, J, and Midget fuses. These fuse holders are excellent for wire protection, small motor loads, and group protection of small motor loads.

Fuse Holders

Fuse holders provide a safe and convenient means for installing Class CC, J, and Midget fuses. These fuse holders are excellent for wire protection, small motor loads, and group protection of small motor loads.
Circuit & Load Protection
  • Circuit Breakers
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters
Main Image

140F Fuse Holders

Bulletin 140F Fuse Holders are available for UL Class CC or Midget Fuses and IEC 10 x 38 mm fuses, with or without blown fuse indication. They are lockable in the open position and compatible with Bulletin 140M accessories.

140F Fuse Holders

Main Image

1492-FB Fuse Holders

Bulletin 1492-FB Fuse Holders are ideal for many OEM applications. Our fuse holders give you a safe and convenient means for installation of class CC, J, and midget fuses. Use our class CC and J holders for branch circuit protection. They are excellent for wire protection, small motor loads, and group protection of small motor loads.

1492-FB Fuse Holders
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left Fuse Holders Chevron RightChevron Right