Our Bulletin 1491 Fuse Blocks are designed for general purpose applications. The bases of these blocks, either phenolic or porcelain, are rugged in construction and provide ease in mounting and wiring.
- Products
- Overview
- Certifications
Overview
- Includes 30…600 A ratings
- Can be used with Class C, CC, H, J, and R fuses
You may also be interested in
Certifications
Certifications
- UL Recognized (File No.E 34648) per UL 512
- CSA Certified (File No. LR1234) per CSA C22.2 No. 14
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.