Our Bulletin 4983-DD DIN Rail Dataline Surge Protective Devices protect industrial communication networks. These devices use a combination of 3-electrode gas discharge tubes and fast-clamping diodes.
- Products
- Overview
- Documentation
- Certifications
Overview
Typical applications for Bulletin 4983-DD DIN Rail Dataline Surge Protective devices include:
- Includes UL 497B certification
- Offers a compact, modular design
- Provides a cost-effective way to protect individual loads
Applications
Typical applications for Bulletin 4983-DD DIN Rail Dataline Surge Protective devices include:
- Industrial processing equipment
- Transmission systems
- I/O cards
- Probes
- Actuators
- Displays
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Surge Protector and Filter Specifications | 4983-TD001_-EN-P |
| Installation Instructions | Publication |
|---|---|
| Dataline Surge Protector Installation | 4983-IN004_-MU-P |
| Product Profiles | Publication |
|---|---|
| Surge and Filter Protection Devices and Application White Paper | 4983-WP001_-EN-D |
| Miscellaneous | Publication |
|---|---|
| Power Quality Brochure | POWER-BR011_-EN-P |
Certifications
Certifications
- CE Marked
- UL Listed — File No. E317213; Guide No. QVGQ
Standards Compliance
- IEC 61643-21
- UL 497B
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.