Loading

Motor Controllers, Contactors, Soft Starters, MCCs
Allen-Bradley

Explore a wide range of low- and medium-voltage motor controllers, motor starters, contactors, soft starters and motor control centers that meet NEMA and IEC standards
Loading
  1. Overview
  2. Products
Open All Close All
Overview
M100 Motor Family

Demanding manufacturing, processing and commercial environments rely on Allen-Bradley® motor control products. Our industrial motor solutions are designed for countless industries and low- and medium-voltage applications. Built to meet global NEMA and IEC standards, our motor controllers can help you increase productivity, uptime, safety and energy efficiency.

Allen-Bradley logo

Key Features

Electronic Motor Starters

Our newest motor starter, the Ml00 electronic motor starter, simplifies panel wiring and reduces component and engineering complexities with advanced functional safety solutions and motor starting capabilities. Minimize mechanical stress and improve motor longevity.

Solid-state Soft Starters

The complete line of soft starters includes the SMC™-3, SMC™ Flex, and SMC™-50. These soft starters are designed to minimize mechanical stress and improve motor longevity. They are available as a combination starter with a fused disconnect or circuit breaker.

Electrical Contactors

Find a complete line of NEMA and IEC-rated electrical contactors from NEMA sizes 00 ... 8 or IEC sizes 5 ... 2650 Amps. Electrical contactors are available as stand-alone products or can be combined with compatible circuit breakers and overload relays to provide two- or three- component starting systems.

Intelligent Motor Control Centers

The industry-leading CENTERLINE™ and FLEXLINE™ motor control centers offer integrated process and power control. With smart motor control equipment, IntelliCENTER® motor control software and arc flash containment technology, our motor control centers provide real-time device data, remote monitoring capabilities and a safer environment to operate your industrial applications.

Motor Control Center Software Eases Configuration, Monitoring and Maintenance
Motor Control Center Software Eases Configuration, Monitoring and Maintenance
Blog
Blog
Motor Control Center Software Eases Configuration, Monitoring and Maintenance
Your IntelliCENTER® dataset identifies the critical Ethernet/IP-enabled motor control components in your MCC – helping keep your equipment running profitably
Read Now

Motor Control Solutions for Scalable, Efficient Industrial Automation

Discover a full range of motor control products — from starters and contactors to MCCs and soft starters — engineered to optimize performance, enhance safety, and support global standards across industrial applications.

PRODUCT

Contactors

Bulletin 500, 100-C, 100-E, and 100-K series provide compact, energy-efficient motor control across a wide current range. Safety contactors (100S/104S) offer mirror contact performance for feedback circuits in safety applications.

Contactors

PRODUCT

Control & Load Switches

Control & load switches provide safer, efficient motor isolation and load break capabilities across low and medium voltage applications.

Control & Load Switches

PRODUCT

Enclosures

Provide durable, space-efficient housing for industrial motor control components, delivering protection against environmental hazards and electrical interference.

Enclosures

PRODUCT

Low Voltage MCCs

Low voltage motor control centers help you meet the demand for integrated process, power and smart motor control systems. When specified with smart VFDs, PlantPAx® DCS, lntelliCENTER® motor control software and ArcShield™ arc flash containment technology, they deliver better visibility and safer environments to operate your critical applications.

Low Voltage MCCs

PRODUCT

Low Voltage Soft Starters

Low voltage soft starters provide controlled motor starting and stopping for a wide range of standard industrial applications. They help reduce wear on connected equipment, improve operational efficiency and offer flexible configuration options for modern automation and control architectures.

Low Voltage Soft Starters

PRODUCT

Low Voltage Starters

Low voltage motor starters deliver reliable motor control for industrial applications, offering compact designs, overload protection and soft start capabilities to enhance equipment performance, reduce wear and support energy-efficient operations. Ideal for both NEMA and IEC standards, these motor starters streamline installation and improve system uptime in a variety of application requirements.

Low Voltage Starters

PRODUCT

Medium Voltage MCCs

Medium voltage motor control centers provide one infrastructure to harness your industrial power and motor control needs. Our scalable design helps increase uptime, energy efficiency and safety with advanced diagnostics, remote monitoring and motor control, and arc-resistant equipment. Meet UL 347 safety standards.

Medium Voltage MCCs

PRODUCT

Medium Voltage Soft Starters

Medium voltage soft starters manage the smooth acceleration and deceleration of large, high-power motors, helping reduce mechanical stress and electrical demand during startup. Designed for high-power applications, they support more reliable performance, extend equipment longevity and improve safety in demanding industrial environments.

Medium Voltage Soft Starters


Smart Motor Control Solutions for Industrial Automation

Explore a comprehensive portfolio of intelligent hardware, advanced software, and expert services designed to optimize motor control performance, enhance diagnostics, and streamline industrial automation across your operations.

What types of Allen-Bradley® motor control products are available?

Allen-Bradley motor controllers include motor starters, contactors, soft starters, variable frequency drives, motor control centers and control/load switches for low and medium voltage applications.

How do Allen-Bradley soft starters improve motor performance?

Soft starters, like the SMC-5O, reduce mechanical stress during motor startup and shutdown, helping extend equipment life, lower energy consumption and improve operational efficiency.

What is the difference between low voltage and medium voltage MCCs?

Low voltage MCCs are used for motors operating below 600V. They offer a compact, modular design and smart motor control diagnostics. Medium voltage motor control centers handle motors above 1000V and are designed for heavy industrial manufacturing and processing applications.

Can Allen-Bradley motor control products integrate with automation systems?

Yes, Allen-Bradley motor control solutions easily integrate with the Rockwell Automation integrated architecture, including Ethernet, Studio 5000® and FactoryTalk® platforms for unified design, control and diagnostics.

What software tools are available to configure motor control products?

Tools like Studio 5000®, FactoryTalk® Design Studio™ and Connected Components Workbench™ simplify programming, configuration and diagnostics for motor starters, variable frequency drives and motor control centers - reducing setup time and improving system performance.

Simplify Your Processes with the Right Resources and Support

Technical Documentation Center
Technical specifications, manuals and installation instructions.

Remote Technical Support
Real-time online and phone support from product specialists.

PartnerNetwork
A team of engineering specialists and suppliers that are leaders in the industry.

Literature Library
Publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

Knowledgebase
A database of questions and answers on a variety of products and technologies.

Connect with a Rockwell Automation Expert Today

We help you launch faster, reduce risk, and maximize results. Let’s build smarter, together.

Contact Us

You may also be interested in

Loading
Loading
Loading
Loading
Stratix 5200 Switch
Black Stratix 5200 switch facing front
Product
Stratix 5200 Switch

Explore the capabilities of the Allen-Bradley® Stratix® 5200 managed industrial Ethernet switch. These switches feature optimized integration with Studio 5000 Automation Engineering & Design Environment® software, which simplifies configuration and monitoring.

Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Motor Control Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
 Industrial engineer working on computer in factory
IntelliCENTER Motor Control Center Software
Industrial motor control center software lets you see inside your MCC buckets with real-time diagnostics. Increase uptime, productivity and safety.
M100 Motor Starter
The M100 Motor Starter offers features for monitoring motor performance, such as current levels and voltage, enabling users to maintain optimal conditions and enhance efficiency in their systems.
FLEXLINE Motor Control Center
FLEXLINE 3500 Motor Control Center | IEC 61439-2
FLEXLINE low voltage IEC motor control centers (MCCs). Built for industrial motor control, power distribution and switchgear needs. Meet IEC 61439 1 & 2
IEC standard contractors
IEC Standard Contactors
Our Bulletin 100-C contactor line offers space-saving, high-performance design in 9...97 A contactors. These low power consumption contactors are designed to control motors and other loads.
Bulletin 100-E Product Family
IEC Large Contactors
Our Bulletin 100-E next generation contactors are available in 9…2650 A sizes, helping to reduce width and weight while saving panel space.
Grey plastic CrossBoard System panel covered in motor protection components. In the middle third of the panel you can see space between mounted components with the dark holes meant for snapping components on.
Bulletin 141 MCS Mounting System
Our Bulletin 141 Modular Control System (MCS) Mounting Systems provide several different mounting solutions for IEC load feeders.
nema combination contractors
NEMA Combination Contactors
Our NEMA Combination Contactors are available in either a disconnect switch or circuit breaker, mounted to a common device. Our products also have a variety of enclosures to suit various application needs.
Bulletin 100-k miniature contractors
Bulletin 100-K Miniature Contactors
Our Bulletin 100-K IEC Miniature Contactors are designed for commercial and light industrial applications where panel space is at a premium. These miniature devices, at 45 mm wide, are shallower and have fewer panel depth requirements than standard IEC contactors.
IEC safety contractors
IEC Safety Contactors
Our Bulletin 100S/104S IEC Safety Contactors provide mechanically linked, or mirror contact, performance up to 750 A, which is required in feedback circuits for modern safety applications.
bulletin 100q-c capacitor-switching contractors
Bulletin 100Q-C Capacitor-Switching Contactors
Our Bulletin 100Q Capacitor-switching Contactors are designed to switch banks of capacitors. The front-mounted resistor elements limit severe high inrush currents. This reduces stress to the contactors and the capacitors. Our contactors are compact and economical and do not use air-core reactors.
bulletin 300 ac contractors
Bulletin 300 AC Contactors
Our Bulletin 300 NEMA contactors and motor starters provide a space-saving and cost-effective alternative for applications that require NEMA-rated motor control.
bulletin 400 definite purpose contractors
Bulletin 400 Definite Purpose Contactors
Bulletin 400 Definite Purpose Contactors are compact in size, allowing space savings while still supplying you with a high-performance product.
bulletin 500f feed-through wiring for motor loads
Bulletin 500F Feed-through Wiring for Motor Loads
Our Bulletin 500F AC contactors (open type) are available in feed-through wiring construction from NEMA size 0…5. Line terminals are at the top of the device and load terminals at the bottom.
bulletin 500 top wiring for motor loads
Bulletin 500 Top Wiring for Motor Loads
Our Bulletin 500 AC contactors are available in top-wiring construction from NEMA size 00...9. All power connections are at the top of the contactors can switch AC motor loads where overload protection is not required or is provided separately.
vacuum contractors
Vacuum Contactors
Our Bulletin 1102C/1104C and Bulletin 1502 NEMA Medium Voltage Vacuum Contactors provide motor control system reliability in harsh, dirty environments.
156c solid-state contractors
156C Solid-state Contactors
Our Bulletin 156-C Solid-state Contactors complement our line of Bulletin 700 solid-state relays to provide you with a complete line of solid-state solutions.
1503 isolation switch
1503 Isolation Switch
Our Bulletin 1503 Isolation Switch is a non-load-break type switch that works with the 1502 vacuum contactor and the 1503HM isolation switch handle to isolate the power cell when the isolation switch handle is moved to the OFF position.
1592 load break switches
1592 Load Break Switches
Our Bulletin 1592 Medium Voltage Load Break Switches are available with fused and non-fused options and specialty medium voltage control options for feeder and mains.
598 general purpose enclosures
598 General Purpose Enclosures
Our Bulletin 598 line of enclosures include general purpose, junction box, and replacement enclosures designed for both indoor and outdoor applications.
598 pushbutton enclosures
598 Pushbutton Enclosures
We offer push button enclosures in 1- thru 4-hole configurations designed for both indoor and outdoor applications.
A tall, gray rectangular metal cabinet with three large vertical sections and 16 small doors, holds industrial electrical components and motor control technology. The front of the cabinet features 13 black safety handles with red and green buttons, four small black fans and two push-button keypads with LED lights.
CENTERLINE 2100 Low Voltage Motor Control Center
Specify a smart motor control center. MCC hardware and software offer remote diagnostics, enhanced safety and faster installation. Meet UL 845 & NEMA standards
 Industrial engineer working on computer in factory
IntelliCENTER Motor Control Center Software
Industrial motor control center software lets you see inside your MCC buckets with real-time diagnostics. Increase uptime, productivity and safety.
centerline 1500 medium voltage motor control centers
CENTERLINE 1500 Medium Voltage Motor Control Centers
Our MCC improves industrial automation efficiency for heavy industrial manufacturing and processing environments and meets UL 347 safety standards.
smc-50 solid-state
SMC-50 Solid-State
Our SMC™-50 soft starters are available with a current range from 108…480 A. Our SMC-50 fully solid-state soft starters are available from 90...520 A.
smc flex smart motor controllers
SMC Flex Smart Motor Controllers
Our SMC™ Flex Soft Starters are available with a current range from 5...1250 A.
smc-3 smart motor controller
SMC-3 Smart Motor Controller
Our SMC™-3 Soft Starters are available with a current range from 3...480 A and they feature compact, true three-phase control in a cost-effective package. They include overload protection, integral bypass, and motor and system diagnostics.
stc starting torque controller
STC Starting Torque Controller
Our Bulletin 154 STC™ Starting Torque Controllers provide a cost-effective, soft-starting solution for low horsepower single- and three-phase squirrel cage induction motors.
CENTERLINE 1500 Medium Voltage Soft Starters
CENTERLINE 1500 medium voltage soft starters feature a MV SMC™-50 smart motor controller and a range of starting and stopping modes for industrial applications.
1503 medium voltage soft starter OEM components
1503 Medium Voltage Soft Starter OEM Components
Our 1503 medium voltage soft starters with SMC-50 controllers provide microprocessor controlled starting for a range of three-phase AC induction motors.
lv IEC combination starters
LV IEC Combination Starters
Our IEC Combination Starters include direct-on-line, reversing, and two-speed operating modes.
lv nema combination starters
LV NEMA Combination Starters
Our NEMA Combination Starters include across-the-line, reversing, and two-speed operating modes. These starters are flange operated, include 30.5 mm command and indication devices, and are available up to 510 Hp (810 A).
armorstart distributed motor controllers
ArmorStart Distributed Motor Controllers
Our ArmorStart® Distributed Motor Controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options.
enclosed starters
Enclosed Starters
Our IEC Enclosed Starters offer operating modes that include direct-on-line, reversing, and two-speed. They include 22.5 mm command and indication devices, and are available up to 85 A.
soft starters, enclosed
Soft Starters, Enclosed
Our enclosed SMC-3, SMC Flex, and SMC-50 soft starters are available as non-combination, combination fused disconnect, or combination circuit breaker starters.
nema manual motor starters
NEMA Manual Motor Starters
Our NEMA Manual Motor Starting Switches are designed for use on motor starting installation.
nema pump control panels
NEMA Pump Control Panels
Our NEMA Pump Control Panels have a flange handle that operates a motor circuit protector or a disconnect with visible blades.
nema open/enclosed full voltage starters
NEMA Open/Enclosed Full Voltage Starters
Our NEMA open and enclosed full voltage starters include across-the-line, reversing, and two-speed operating modes and are available up to 2250 A.
open type starters
Open Type Starters
Our IEC open starters include direct-on-line, reversing, and variable speed operating modes and are available up to 97 A.
bulletin 1109 vacuum starter
Bulletin 1109 Vacuum Starter
Our Bulletin 1109 Open Vacuum Starters include across-the-line and reversing operating modes and are available up to 600 A.
A large gray metal cabinet is facing directly toward viewers. Divided by four vertical sections, this industrial container features 18 different-sizes doors with handles, LED lights, switches, keypads, vents and or/multi-colored buttons.
CENTERLINE 2500 IEC Low Voltage Motor Control Center
As of July 31, 2025, our CENTERLINE 2500 Motor Control Centers will be discontinued and no longer available for sale.​
IEC onegear soft starters
IEC OneGear Soft Starters
The OneGear soft starters are being discontinued and will no longer available for sale as of February 28, 2025
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose