Welcome to
FactoryTalk Edge Gateway

FactoryTalk® Edge Gateway
connects operational technology (OT) to information technology (IT) destination systems.
FactoryTalk Edge Gateway
collects and organizes data with improved context and makes the data available to stream into higher-level IT applications and databases.
FactoryTalk Edge Gateway
enables contextualizing OT data at the OT level.
FactoryTalk Edge Gateway
offers two deployment options:
  1. Standalone
    : The standalone version is based on Windows and comes with local management capabilities.
  2. Distributed
    : The distributed version is cloud-based and provides centralized and remote management via FactoryTalk Edge Manager.
FactoryTalk Edge Gateway
supports improved data collection and organization by using these capabilities:
To set up your
FactoryTalk Edge Gateway
application see:
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal