FactoryTalk Edge Gateway
Distributed Release Notes

April 2023
These release notes apply to
FactoryTalk® Edge Gateway
distributed version 1.00.00.
FactoryTalk Edge Gateway distributed connects operational technology (OT) to information technology (IT) destination systems. FactoryTalk Edge Gateway distributed collects and organizes data with improved context and makes the data available to stream into higher-level IT applications and databases.
FactoryTalk Edge Gateway distributed enables contextualizing OT data at the OT level.FactoryTalk Edge Gateway distributed is cloud capable and managed via FactoryTalk Edge Manager. FactoryTalk Edge Gateway distributed is bundled with the FactoryTalk Edge Manager, which enables you to monitor multi-site deployments centrally.
Some of the benefits of FactoryTalk Edge Gateway distributed are as follows:
  • Centralized supervision
  • Simplified configuration
  • Flexible deployment management
  • Enhanced collaboration
These release notes summarize the system features, anomalies, and application notes for this release.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal