System Requirements
FactoryTalk Edge Gateway distributed works within the system requirements of all Rockwell Automation® software products.FactoryTalk Edge Gateway distributed is bundled with FactoryTalk Edge Manager and managed via FactoryTalk Edge Manager only.
Hardware Requirements
FactoryTalk Edge Gateway distributed is deployed to edge nodes and managed via FactoryTalk Edge Manager. The supported edge nodes hardware are the ASEM 6300B edge computer. For more information, please refer to the FactoryTalk Edge Manager documentation.
FactoryTalk Edge Gateway distributed and Studio 5000 Smart Object Configurator compatibility
FactoryTalk Edge Gateway Distributed version | Studio 5000 Smart Object Configurator version |
|---|---|
1.00.00 | 2.01.00 |
Provide Feedback