System Features

FactoryTalk Edge Gateway distributed version 1.00.00 introduces these features:
  • FactoryTalk Edge Gateway distributed is cloud capable where users can manage, configure, and monitor via FactoryTalk Edge Manager.
  • FactoryTalk Edge Gateway distributed 1.00.00 includes most features available in FactoryTalk Edge Gateway standalone 1.03.00.
    • The following features are not available in FactoryTalk Edge Gateway distributed 1.00.00. These features are planned for a future release:
      • Azure IoT Edge Runtime application
      • ThingWorx application
      • Import/Export Models
    • The KEPServer driver and OPC DA driver will not be included in the FactoryTalk Edge Gateway distributed version due to Windows dependency.
  • Device Discovery CIP bridging
  • Device Discovery tags selection
  • Smart Objects
  • Symbolic tag reads (IMC/Drive data source)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal