The FactoryTalk Batch Server

The
FactoryTalk® Batch
Server controls and coordinates
FactoryTalk Batch
system information, phases, and recipes. The
FactoryTalk Batch
Server allows integration with process-connected devices and third-party software packages.
Add and configure a
FactoryTalk Batch
Server, including
FactoryTalk
Archiver properties, using the
FactoryTalk Batch Services Properties
dialog in
FactoryTalk Administration Console
.
TIP: For
FactoryTalk Batch
version 17.00 and earlier, continue to configure the
FactoryTalk Batch
Server, including associated
FactoryTalk
Archiver properties, using the
Server Options
dialog in
FactoryTalk Batch Equipment Editor
.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal