- Includes products that range from controllers, I/O, and operator interface to drives, sensors, and more
- Includes many products from Rockwell Automation® and third-party vendors that include built-in EtherNet/IP™ connectivity
- Uses embedded switch technology to connect to Dual-port EtherNet/IP communication modules
- Offers access to comprehensive resources to ease product installation and configuration
- Offers a variety of products from our Technology Partners
- Overview
- Documentation
Overview
We offer 4000+ automation products for a wide variety of applications. Products have either a built-in network interface or an optional communication module. We continue to expand our EtherNet/IP™ offerings with new and innovative products.
Products
Circuit & Load Protection
Programmable Controllers
- ControlLogix® 5580 Controllers
- CompactLogix™ 5380 Controllers
- ControlLogix 5570 Controllers
- CompactLogix 5370 Controllers
- Micro870® Controllers
- Micro850® Controllers
- Micro820® Controllers
- MicroLogix™ Controllers
- SmartGuard™ 600 Safety Controllers — safety-rated Ethernet available
Industrial Computers
I/O Modules
- ArmorBlock 5000® I/O
- FLEX 5000® I/O
- FLEXHA 5000™ I/O
- FLEX™ I/O
- POINT I/O™
- ControlLogix® I/O
- Compact 5000™ I/O
- 1718 Ex I/O
- 1719 Ex I/O
- ArmorBlock® I/O
- ArmorPOINT® I/O
- Micro800™ Expansion I/O
- MicroLogix™ Expansion I/O
- CompactBlock™ Guard I/O™
- Embedded I/O — embedded switch technology available
VFDs
- PowerFlex 755 AC VFDs
- PowerFlex DC VFDs
- PowerFlex 755TL, TR, and TM VFDs
- PowerFlex 755TS VFDs
- Armor PowerFlex VFDs
- PowerFlex 525 VFDs
- PowerFlex 527 VFDs
Human Machine Interface
Motion Control
- ArmorKinetix Distributed Servo Drives
- Kinetix 5700 Servo Drives
- Kinetix 5500 Servo Drives
- Kinetix 5300 Servo Drives
- Kinetix 5100 Servo Drives
Motor Control
Energy Monitoring
Switches
Condition Monitoring
Connectivity
Safety
- 440C-CR30 Software Configurable Safety Relay
- 440R Guardmaster Safety Relay EtherNet/IP Gateway
- 442G Multifunctional Access Box
- 450L GuardShield Light Curtains
- 442L SafeZone Safety Laser Scanners
- 843ES CIP Safety Encoders
- 432ES GuardLink EtherNet/IP Interface
Sensing
Technology Partner Products
- Our Technology Partners offer complementary product solutions for EtherNet/IP connected products and EtherNet/IP Add On Profiles through the PartnerNetwork Program.
You may also be interested in
Documentation
Miscellaneous | Publication |
---|---|
EtherNet/IP Media Planning and Installation Manual | PUB00148R0_ETHERNETIP_MEDIA_PLANNING_AND_INSTALLATION_MANUAL |