Loading

Kinetix 5500 Servo Drives
Allen-Bradley

Our Kinetix 5500 Servo Drives provide versatile EtherNet/IP motion solutions that help to simplify designs and create agile, cost-effective solutions.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen‑Bradley Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP.
Allen‑Bradley Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP.
Chevron LeftChevron Left
Allen‑Bradley Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP.
Chevron LeftChevron Left
Allen-Bradley logo

Delivering the performance and scalability you need to compete in today’s marketplace, our Kinetix® 5500 Servo Drives help you achieve the most from your motion processes. With their innovative, compact design and EtherNet/IP communication, Kinetix 5500 Servo Drives help minimize machine footprint and simplify machine design, operation and maintenance. These versatile servo drives can help you deliver optimized operation in a wide range of single-axis or multi-axis applications from basic position moves to high-speed and coordinated motion solutions.


Now you can realize a simple way to optimize your motion applications. The Kinetix 5500 Servo Drives provide servo control for single-axis solutions and can be configured for multi-axis use with its innovative shared AC/DC bus connection. And dual Ethernet ports support multiple topologies so that you have the freedom to design using line or Device Level Ring (DLR) architectures.

Kinetix 5500 Servo Drives can be paired with Kinetix® VP Servo Motors to enhance your manufacturing performance and reduce installation and commissioning time by using one cable for power, feedback and the motor brake. Combined as a system, they can provide a cost-effective motion solution that delivers the speed and precision necessary to meet demanding production requirements.  

With the integrated safety drive option, the safety signal travels through the EtherNet/IP network cable instead of being hard wired from drive to controller. This means you can change the configuration for any of the drives on the network without having to change wiring. It can all be done using Studio 5000 Logix Designer® software and your Logix controller.

Features

  • Single-cable solution that includes feedback, motor brake and motor power, all-in-one cable that’s equipped with a quick, one-turn connector
  • Capability to run servo and induction motors in one drive platform
  • Flexible power connectivity provides multiple ways to operate the system
  • Each drive catalog number supports 200V and 400V class applications
  • Allows for auxiliary feedback support using Integrated Motion on EtherNet/IP Encoders 

Kinetix 5500 Integrated Safety Servo Drives

  • Perform SIL 3 PLe Safe Torque Off safety functions over an EtherNet/IP connection
  • Complete project integration in Studio 5000 Logix Designer for control, safety and motion
  • Decrease safety wiring and reduce the number of safety components required
  • Validate your safety system through code reuse

Tools & Resources

Video
Integrated Safety with the PowerFlex 527 and Kinetix 5500 Drives

Watch this video to learn about integrated safety as part of your Integrated Architecture.

Consider Motion Modernization
A female engineer in the foreground working on a computer with an electrical cabinet full of Kinetix drives and other Allen-Bradley components in the background.
White Paper
Consider Motion Modernization

Modernization can seem like an overwhelming initiative, but can be a great thing with the right partner and the right solution.

Read Now
Video
Complete Motion Systems for Smart Machines

In today's competitive environment, simplified machine design, system flexibility and improved overall machine performance are key advantages. Whether you're building small, standalone machines or large, complex systems Allen-Bradley Kinetix motion control products can help you achieve your goals.


Related Products

Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer
Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.
Learn More
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
FactoryTalk Motion Analyzer Software
Deliver breakthrough machine designs by analyzing, optimizing and validating your motion control systems using our modern motion design software.
Learn More
Programmable Controllers
Programmable Controllers
Programmable Controllers
Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Kinetix 5500 and VP Low Inertia Motor Product Profile 2198-PP001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • cULus Listed
  • KCC
  • ODVA
  • RCM
  • TÜV Rheinland Functional Safety
  • UKCA Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control
  5. Chevron LeftChevron Left Kinetix 5500 Servo Drives
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose