Loading

450L GuardShield POC Safety Light Curtains
Allen-Bradley

These safety light curtains offer technology that allows each transceiver to be used as a transmitter or receiver via an innovative plug-in module.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(45)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Main Image
Main Image
Main Image
Main Image
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Alt Text
Alt Text
Alt Text
Alt Text
Alt Text
Allen-Bradley logo

Available with CIP Safety over EtherNet/IP

Our Bulletin 450L GuardShield™ POC safety light curtains are unlike traditional safety light curtains, which are based on separate transmitter and receiver units. Patented technology allows each transceiver to be used as a transmitter or receiver via an innovative plug-in module. The 450L-B is the basic model with on/off functionality. The advanced 450L-E model features integrated laser alignment, cascading, and integrated muting.


Overview

  • Connection over EtherNet/IP makes the 450L-E light curtain a smart safety device that enhances safety while providing connectivity through The Connected Enterprise®
  • Includes patented technology that allows each transceiver to be used either as a transmitter or receiver via an innovative plug-in module
  • Features an active protective field that senses over the entire length of a transceiver
  • Offers a wide range of protection heights 150…1950 mm (5.9…76.7 in.) in increments of 150 mm (0.5 ft)
  • Features a compact housing design 30 x 30 mm (1.18 x 1.18 in.)
  • Provides easy configuration of the start mode, external device monitoring (EDM), and scanning range by DIP switches on the plug-in modules
  • Provides basic on/off functionality (450L-B only)

Bulletin 450L-E Safety Light Curtains

  • Offers enhanced features including integrated laser alignment, longer operating range and options for cascading, blanking and integrated muting
  • Features integrated laser alignment for fast and reliable installation
  • Offers built-in cascading and integrated muting capabilities

Typical applications for the Bulletin 450L-B Safety Light Curtains include:

  • Electronic fences
  • Forming operations
  • Robot cells
  • Presses
  • Workstations
Introducing the World’s First CIP Safety Over Ethernet/IP Safety Light Curtain
NewsNews
Press Release
Introducing the World’s First CIP Safety Over Ethernet/IP Safety Light Curtain
Read Now

In Episode 2 of ROK Talk, Rob and Nathan talk to Product Manager, Derek Charge about the 450L GuardShield™ Safety Light Curtains. Learn what a light curtain is, how they help you make your machines safer, applications which are ideal for light curtains, the benefits of GuardShield's unique features and more.

450L GuardShield Safety Light Curtain Introduction

Ian Murgatroyd, Rockwell Automation EMEA Product Manager, gives an overview the Smart Safety 450L GuardShield light curtains.

450L GuardShield CIP Safety over EtherNet/IP

Watch this Introduction to CIP Safety over EtherNet/IP which is now the first of its kind on the 450L GuardShield safety light curtains. 

Unboxing a 450L Safety Light Curtain

Watch as Product Manager, Derek Charge, unboxes the 450L Safety Light Curtains. He talks through the features and functionality.

How to Align a 450L Safety Light Curtain

Derek Charge, Rockwell Automation Product Manager, demonstrates how to align 450L safety light curtains. He talks through the features and functionality of the light curtains.

How To Perform the 450L GuardShield Confirmation Process

Derek Charge, Rockwell Automation Product Manager, demonstrates how to perform the confirmation process on 450L GuardShield safety light curtains.

Studio 5000 Setup for 450L GuardShield CIP Safety

This how to video details the integration of Studio 5000® with 450L GuardShield safety light curtains.

How to use the Brackets - 450L GuardShield Safety Light Curtains

Derek Charge, Rockwell Automation Product Manager, demonstrates how to use the brackets on 450L GuardShield safety light curtains.

GuardShield 450L-B Safety Light Curtain Video

Learn how patented transceiver technology can help improve your operations.


Recommended For You

Automation Equipment Improvements to Increase Safety and Enhance Control
NewsNews
Press Release
Automation Equipment Improvements to Increase Safety and Enhance Control
Read Now
Safety Products
Safety Products
Safety Products
Our innovative safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity.
Learn More
Industrial Safety Solutions
Industrial Safety Solutions
Industrial Safety Solutions
Explore Rockwell Automation's industrial safety solutions to improve workplace safety, boost productivity, and meet compliance standards.
Explore Our Capabilities
ROK Talk on Safety, Sensing Connectivity Podcast Series
Main Image
ROK Talk on Safety, Sensing Connectivity Podcast Series

This podcast series will discuss the role safety, sensing and components components take in the machine builder and industrial application space to make manufacturing safe, secure, and more productive.

See all episodes

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
GuardShield Safety Light Curtain Specifications 450L-TD001_-EN-P
Installation Instructions Publication
450L GuardShield Light Curtain Installation 450L-IN004_-EN-P
450L GuardShield Light Curtain Optical Interface Device Installation 450L-IN003_-EN-P
450L GuardShield Light Curtain Status Light Installation 450L-IN007_-EN-P
450L GuardShield Light Curtain Weld Shield Installation 450L-IN001_-EN-P
450L GuardShield Muting Distribution Block Installation 450L-IN005_-EN-P
450L Side Mount Bracket Set for GuardShield Light Curtains Installation 450L-IN002_-EN-P
450L GuardShield Safety Light Curtain EtherNet/IP Network Interface Installation 450L-IN008_-EN-P
450L GuardShield PAC Safety Light Curtain Installation 450L-IN009_-EN-P
User Manuals Publication
450L GuardShield POC and 450L PAC Safety Light Curtain User Manual 450L-UM001_-EN-P
450L GuardShield EtherNet/IP Module CIP Safety Connection User Manual 450L-UM002_-EN-P
450L GuardShield Safety Light Curtain Quick Start 450L-QS001_-EN-P
Product Profiles Publication
Bulletin 450L-B Safety Light Curtain POC Product Profile 450L-PP001
Bulletin 450L-E Safety Light Curtain Product Profile 450L-PP002
Miscellaneous Publication
Presence Sensing Safety Devices Brochure GLSAFE-BR001
Certifications
 
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • KC Certified
  • RCM Marked
  • TÜV Certified
  • UKCA Marked for all applicable regulations

Safety Classification

  • Type 4 per IEC/EN61496
  • SIL 3 per IEC 61508
  • PLe per EN/ISO 13849

Standards Compliance

  • IEC/EN 61496 Parts 1 & 2
  • IEC 61508
  • EN/ISO 13849-1
  • UL 1998
  • UL 61496 Parts 1 & 2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 450L GuardShield POC Safety Light Curtains
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose