Loading

POINT I/O Modules
Allen-Bradley

Our Bulletin 1734 POINT I/O™ modules offer digital, analog, and specialty I/O, as well as POINT Guard safety-rated I/O, with one to eight points per module.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(36)
(3)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1734 POINT I/O™ modules offer digital, analog, and specialty I/O, as well as POINT Guard safety-rated I/O, with one to eight points per module. You can mix standard and safety I/O in the same system. Comprehensive diagnostics and configurable features make POINT I/O easy to apply.

Overview

  • Modular design lets you independently select the I/O, termination style, and network interface
  • Modules slide together for easy install and uninstall for easier maintenance
  • Removable wiring system saves time and money during installation and troubleshooting
  • Comprehensive diagnostics and configurable features makes POINT I/O™ easy to apply
  • Removal and Insertion Under Power (RIUP) lets you replace modules while the system is in operation
  • Mount horizontally or vertically, with no de-rating required
  • Auto Device Replacement (ADR) reduces downtime
  • Add-on-Profiles in the Studio 5000 Logix Designer® application provide smooth integration into Integrated Architecture systems
  • Available with conformal coating

1734 POINT I/O Digital Modules

  • Input, output, and relay output modules
  • Wide variety of voltages
  • Point-level output fault states for short-circuit and wire-off diagnostics
  • Field-side diagnostics on select modules
  • Choice of direct-connect or rack-optimized communications
  • POINT Guard I/O™ modules for safety applications
  • Configurable modules
    • Each point can be configured as a DC input or output
    • Available with DeviceLogix™ technology

1734 POINT I/O Analog Modules

  • Up to eight single-ended inputs or outputs per module
  • Thermocouple and RTD modules available
  • Individually configurable channels
  • On-board scaling
  • Selectable input filters
  • Over- and under-range detection

1734 POINT I/O Specialty Modules

  • Counter and encoder modules
  • Synchronous Serial Interface Absolute Encoder module
  • Serial interface modules (RS-232, RS-485/RS-422)
  • Address Reserve (ARM) module
  • Supports connection to IO-Link enabled devices with the IO-Link master module

Tools & Resources

Video
Configure I/O IP Address

Discover the different methods to configure the IP address of Allen-Bradley® I/O EtherNet/IP™ adapters. Gain easier network interface identification. 

technology partner program logo
Technology Partner Program

Our PartnerNetwork™ program offers complementary product solutions for 1734 POINT I/O modules and 1734 POINT I/O Add On Profiles through the Technology Partner program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.

Learn More
Smart Devices with IO-Link Technology
Smart Devices with IO-Link Technology
Products
Products
Smart Devices with IO-Link Technology
IO-Link Technology is a worldwide open-standard protocol that integrates sensors and other field devices into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
POINT I/O Modules Specifications 1734-SG001_-EN-P
Product Profiles Publication
POINT I/O Product Profile 1734-PP001_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
C-TICK CertificationC-TICK Certification
DeviceNetDeviceNet
KC CertificationKC Certification
  • CE Marked
  • C-Tick
  • ODVA
  • ATEX
  • KCC

For TÜV and SIL certification details, see the Safety Certificates and SIL link.

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left POINT I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose