Loading

GuardLink EtherNet/IP Interface
Allen-Bradley

The GuardLink® EtherNet/IP module monitors three independent channels of GuardLink-enabled devices and communicates the status of those devices to a safety-rated controller over a CIP Safety EnterNet/IP network.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  •  Right angled view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port
  • A front view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port.
  • A side view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port
 Right angled view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port
A front view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port.
A side view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port
Chevron LeftChevron Left
 Right angled view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port
Chevron LeftChevron Left
A front view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port.
A side view of a Black GuardLink Adapter with a power switch, three independent GuardLink Channel ports, a CIP Safety port
Allen-Bradley logo

The GuardLink® EtherNet/IP module monitors three independent channels of GuardLink-enabled devices and communicates the status of those devices to a safety-rated controller over a CIP Safety EnterNet/IP network.  You can configure this relay by selecting certified safety function blocks to rapidly build your applications. This interface integrates seamlessly with Allen-Bradley® GuardLogix® controllers and can be configured using Studio 5000 Logix Designer® software.

Each independent channel has a series connection of up to 32 safety devices that monitor the status of machine-access points.  With three channels, one interface can monitor up to 96 individual safety devices. Being independent, each channel can be used by the safety controller to control three separate zones of a machine.  Using logic, the channels can also be combined to control one or two zones.  

The interface is designed to be mounted on-the-machine (outside of a control panel). The IP66, IP67, and IP69K ratings allow it to be in many wet environments.

Applications

The 432ES-IG3 is ideally suited for safety applications that require the monitoring of many safety devices and knowledge of which of those devices has caused a machine zone to transition from an operational to a safe state, while maintaining the highest level of machine safety performance and integrity. Typical safety applications include:

  • Food and Beverage
  • Material Handling
  • Conveyors
  • Packaging
  • Automotive
  • Mining/Metals/Cement
  • Semiconductors and Electronics
  • Life Sciences
Rockwell Automation Introduces GuardLink 2.0 with New EtherNet/IP Interface
NewsNews
Press Release
Rockwell Automation Introduces GuardLink 2.0 with New EtherNet/IP Interface

Software

Industrial Safety Products
Industrial Safety Products
Industrial Safety Products
Our safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity.
888-898 Safety Connection Systems
888-898 Safety Connection Systems
888-898 Safety Connection Systems
Our Guardmaster® Safety t-ports/splitters, distribution boxes, shorting plugs, and taps are parts of a quick-disconnect system dedicated to machine safety.
Loading

Tools & Resources

Application Demonstration

Watch our demonstration of a safety control system that uses the 432ES-IG3 GuardLink® On-Machine™ EtherNet/IP™ interface to monitor emergency stops, locking guard doors, and non-locking guard doors. 

Guard Link Node Module Discovery

Watch how to configure GuardLink® nodes to communicate to the 432ES-IG3 GuardLink On-Machine™ EtherNet/IP™ interface and troubleshoot node configuration errors using online device discovery.

Guard Logix Data Flow

This video reviews the data flow between the 432ES-IG3 On-Machine™ EtherNet/IP™ interface and GuardLogix®. Understanding the different types of data available can streamline application program development.

Guard Logix I/O Configuration

This video demonstrates how to add the GuardLink® On-Machine™ EtherNet/IP™ interface to the GuardLogix® I/O Configuration.

 

Guard Logix Programming

Watch our guided tour of a GuardLogix programming example that monitors three GuardLink channels and 9 GuardLink nodes. This video reviews how to use the safety and standard data sent and received.

Interface Module - Introduction and wiring

This video introduces the 432ES-IG3 GuardLink® On-Machine™ EtherNet/IP™ interface module and steps through the required hardware wiring connections.

 

Guard Link Node Manual Configuration

This video demonstrates how to manually configure GuardLink® nodes to communicate to the 432ES-IG3 GuardLink On-Machine™ EtherNet/IP™ interface.

 

 

 

 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Installation Instructions Publication
GuardLink EtherNet/IP Network Interface Installation 432ES-IN001_-EN-P
User Manuals Publication
GuardLink EtherNet/IP Interface User Manual 432ES-UM001_-EN-P
Program Guides Publication
GuardLink Systems Application Technique GLINK-AT001_-EN-P
Miscellaneous Publication
GuardLink Safety Linking Technology Brochure GLINK-BR001_-EN-P
Certifications
Certifications
China RoHS 25China RoHS 25
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
CMIM Mark Certificate of Conformity in Morocco
KC CertificationKC Certification
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • RoHS (Restriction of Hazardous Substances) for 25 years
  • cULus Listed
  • Morocco Conformity
  • Korean Registration of Broadcasting and Communications Equipment
  • Australian Radio Communication
  • UKCA Marked for all application regulations
  • ODVA CIP Safety over EtherNet/IP, CIP Sync, and CIP Security
  • Waste Electrical and Electronic Equipment

Safety Classification

  • SIL 3 per EN IEC 61508
  • PLe per ISO 13849-1
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Safety Products
  5. Chevron LeftChevron Left GuardLink EtherNet/IP Interface
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose