Items in Add Siemens S5 Controller dialog box
Items in the dialog box include:
- (Parent)(Read-only) Shows the name of the container into which the controller is being added.
- Description(Optional) Type a description for the controller. The description will be shown in theArchivetab when the controller is selected in the asset tree. The description can be a maximum of 260 characters.
- NameEnter a unique and meaningful name for the device. This name will appear in the asset tree. The software defaults toSiemens S5 Controller. The name must be unique within the parent container. That is, you can have two devices with the same name in the asset tree, they just can't be in the same container. If you add a device into a container that already has a device of the same name, FactoryTalk AssetCentre will append a number (like_2) to the device name to ensure uniqueness.Asset names can be a maximum of 260 characters. The characters \ / : * ? " < > | are not allowed. The character pair &# is not allowed. A space, tab, underscore (_) or dollar sign ($) cannot be the first character in a name, but can be used elsewhere in the name. The following Microsoft Windows device names cannot be used as asset names, whether upper or lower case, with or without the colon: CON:, PRN:, AUX:, NUL:, COM1:, COM2:, COM3:, COM4:, COM5:, COM6:, COM7:, COM8:, COM9:, LPT1:, LPT2:, LPT3:, LPT4:, LPT5:, LPT6:, LPT7:, LPT8:, and LPT9. For example,Auxiliary Linewould be a valid name whereasAux Linewould not.
- Addressing InfoSpecify the network location of the physical device. Click in this field and then click
to open the S5 Addressingdialog box. Use theS5 Addressingdialog box to supply the address of the physical device. - Backup DataSpecifies the backup files to use for Backup or Backup and Compare operations. FactoryTalk AssetCentre uses a binder to store backup files for Siemens S5 Controllers. To fill in this field, click in this field and click
. The Backup Data Browserdialog box opens. ClickHelpin the dialog box for instructions.In most cases when first configuring a Siemens S5 asset, a backup binder does not exist yet. In this situation you can choose to leave Backup Data unspecified or you can specify a binder containing an empty folder.- If you do not specify a backup binder, one is automatically created the first time a backup schedule runs for this device. The filename isAssetName_Backup, whereAssetNameis the name of the S5 asset as given in theNamefield in this dialog box. The new backup binder is placed under the S5 controller in the asset tree. The schedule is also updated to use the new binder.
- If you want to specify a binder containing an empty folder, first create an empty folder on your computer or on a network location. Next use theBackup Datafield to add a binder specifying the empty folder as theSourceFolder.
- Catalog Information(Optional) Enter the CPU type of the controller to which you are connected (for example CPU412-1).
- Configuration DataClick in this field and click
to select the binder containing the files for this controller. This associates the binder with the device in FactoryTalk AssetCentre and adds the binder to Archive. If you are using Disaster Recovery, the binder specified here serves as the master file.A binder for a Siemens S5 Controller must include only one project. - Device Name(Optional) The name of the physical device to which you are (or will be) connected.
- Firmware Revision(Optional) Enter the firmware version of the controller.
- Hardware Revision(Optional) Enter the version number of the controller to which you are (or will be) connected.
- Hardware Type(Optional) Enter the Siemens MLFB number of the S5 controller to which you are connected.
- Manufacturer(Read-only) The manufacturer is automatically filled in with SIEMENS.
- Agent GroupClick in this field and then click
to select the agent group for the controller.- When adding the controller under the root, the default value of Agent Group isSystem Default.
- When adding the controller under a container, the default value of Agent Group isInherit from parent: the parent container’s Agent Group property.
- Asset Number(Optional) Enter an asset number for management or inventory purposes.
- Location(Optional) Enter information about the controller's location in your facility.
- Serial Number(Optional) Enter the controller's serial number.
Provide Feedback