Loading

Low Voltage Motor Protectors

Low Voltage Motor Protectors includes a broad selection of overload relays, enclosed motor protectors and modular protection systems. This product offering covers bimetallic relays and solid-state overload relays, as well as motor protection circuit breakers.
Low Voltage Motor Protectors
Low Voltage Motor Protectors includes a broad selection of overload relays, enclosed motor protectors and modular protection systems. This product offering covers bimetallic relays and solid-state overload relays, as well as motor protection circuit breakers.
Circuit & Load Protection
  • Circuit Breakers
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters
Main Image
Electronic Overload Relays

Our Bulletin 193/592 Electronic Overload Relays offer flexibility and convenience in modular designs. They are available for both NEMA and IEC applications. In addition, this portfolio offers a variety of options including protection and communication modules.

E300/E200 Electronic Overload Relays» E100 Electronic Overload Relays» E1 Plus Electronic Overload Relays» View All »
Main Image
Bimetallic Overload Relays

Our Bimetallic Thermal Overload Relays are motor protectors for IEC applications. We designed these relays for use with our contactors and reversing contactors.

IEC Miniature Bimetallic Overload Relays» IEC Bimetallic Overload Relays» View All »
Main Image
NEMA Eutectic Alloy Overload Relays

Bulletin 592 Eutectic Alloy Overload Relays are thermal type devices. When used with the proper short-circuit protection, these relays protect the motor, motor controller, and power wiring against overheating due to excessive overcurrents. The trip-free mechanism provides overload protection even when the reset button is pressed.

Product Details
Main Image
825-P Modular Protection System

Our Bulletin 825-P Modular Protection Systems are discontinued and no longer available for sale. Customers are encouraged to migrate to the E300 Electronic Overload Relays.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left Motor Protectors, Low Voltage Chevron RightChevron Right