Loading

Electronic Overload Relays

Our Bulletin 193/592 Electronic Overload Relays offer flexibility and convenience in modular designs. They are available for both NEMA and IEC applications. In addition, this portfolio offers a variety of options including protection and communication modules.
Electronic Overload Relays
Our Bulletin 193/592 Electronic Overload Relays offer flexibility and convenience in modular designs. They are available for both NEMA and IEC applications. In addition, this portfolio offers a variety of options including protection and communication modules.
Circuit & Load Protection
  • Circuit Breakers
  • Disconnect Switches
  • Electronic Circuit Protection
  • Fuse Holders
  • Low Voltage Motor Protectors
  • Monitoring Relays
  • Surge Protectors & Filters
Main Image

E300/E200 Electronic Overload Relays

Our Bulletin 193/592 E300™ (networked) and E200™ (non-networked) Electronic Overload Relays are the newest technologies for overload protection. The modular design, communication options, diagnostic information, simplified wiring, and integration into Logix technology make them the ideal overload for motor control applications in an automation system.

Product Details

Main Image

E100 Electronic Overload Relays

Our E100 Electronic Overload Relays are the next generation basic-tier electronic overload relay. These relays include enhanced features to better safeguard your motor protection investments. The E100 includes increased accuracy and repeatability, a self-powered design with lower heat dissipation, and an aggressive component certification strategy.

Product Details

Main Image

E1 Plus Electronic Overload Relays

Rockwell Automation announces that as of April, 2021, our Bulletin 193 IEC and 592 NEMA E1 Plus Electronic Overload Relays will be discontinued and no longer available for sale. Customers are encouraged to migrate to our E100 Overload Relays.

Product Details

New dimensions, wiring, and panel layout are all dreaded parts of legacy product replacement. In ROK Talk on Industrial Components Episode 3, Amanda Eason describes how you can replace an E3 Plus with the E300 in 3 easy steps.
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left Motor Protectors, Low Voltage Chevron RightChevron Right
  6. Chevron LeftChevron Left Overload Relays, Solid State Chevron RightChevron Right