Getting started
ControlFLASH Plus
is an application used to update firmware for Rockwell Automation hardware modules, including Drives, Controllers, IO, Overloads, Servos, and so on. As the next generation of ControlFLASH, ControlFLASH Plus
has modern, simple UI and allows you to do more with fewer mouse clicks. It not only can download firmware kits from the Product Compatibility and Download Center, but also flash multiple devices in a single operation. Furthermore, when connected to the Product Compatibility Download Center, you can access up-to-date hardware and firmware lifecycle states, release notes, important notices and copyright information. This chapter introduces how to use ControlFLASH Plus
to update the devices' firmware. The following devices will be taken as examples:Devices | Address | Flash to Revisions |
---|---|---|
1756-L63 | 0 | 20.058_kit2 Red |
1756-L75 | 2 | 32.011(Series A) |
1756-L62S | 3 | 20.018(Series B) |
1756-L85E | 5 | 32.011 |
2198-H003-ERS | 192.168.1.18 | 7.007 |
2198-H003-ERS | 192.168.1.19 | 7.007 |
2198-P031 | 192.168.1.25 | 11.001 |
2198-D006-ERS3 | 192.168.1.26 | 7.011(Series A) |
2198-P031 | 192.168.1.27 | 11.001 |
2198-D006-ERS3 | 192.168.1.28 | 7.011(Series A) |

Provide Feedback