Search
PointMax Analog HART I/O Modules
HART Device Integration
This chapter describes the common features that are available with HART integration in the Studio 5000 Logix Designer application.
HART Device Identity
HART Bus
HART Device Inhibiting
HART Device Electronic Keying
Producer/Consumer Data Connection Type Configuration
Producer/Consumer Communication of HART Device
Producer/Consumer Data Configuration
Fault and Status Reporting
HART Device Configuration Change Notification
Rolling Timestamp of Dynamic/Device Variable Data
Execute HART Commands Through Producer/Consumer Data
Execute HART Commands Through Explicit Messaging
Protected Operations for HART Devices
Provide Feedback
Have questions or feedback about this documentation? Please
submit your feedback here
.
Normal