Use FactoryTalk Diagnostics Counter Monitor to troubleshoot FactoryTalk Linx Gateway

FactoryTalk Diagnostics Counter Monitor
aids in troubleshooting OPC connections from third-party products. It shows diagnostic information about the
FactoryTalk Linx Gateway
runtime operation.
To use
FactoryTalk Diagnostics Counter Monitor
to troubleshoot
FactoryTalk Linx Gateway
:
  1. Start
    FactoryTalk Linx Gateway
    using either method:
    • Select
      Start > All Programs > Rockwell Software >
      FactoryTalk Linx Gateway
      >
      FactoryTalk Linx Gateway
      Configuration
      .
    • From the
      FactoryTalk Administration Console
      menu, select FactoryTalk Linx Gateway Configuration icon.
  2. Start
    FactoryTalk Diagnostics Counter Monitor
    by selecting
    Start > All Programs > Rockwell Software >
    FactoryTalk
    Tools >
    FactoryTalk Diagnostics Counter Monitor
    .
  3. In
    FactoryTalk Diagnostics Counter Monitor
    Navigator
    , select
    FactoryTalk Linx Gateway
    .
  4. In
    Viewer
    , click
    FactoryTalk Diagnostics
    Messages
    to view the messages in detail.
    TIP:
    See the Count Against Activation attribute to determine the number of items currently counted against the activation level and see Count Against Activation Peak attribute to see the maximum level reached since the last time the
    FactoryTalk Linx Gateway
    was restarted.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal